Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Description

The Grove-1.22 Inch IPS Display is a compact and easy-to-use display that offers colorful, clear and vibrant images with 240x240 resolution and up to 65 RGB colors. It uses IPS technology for accurate color from all viewing angles. With its wide operating temperature range and compatibility with a wide range of power sources, this display is suitable for various environments.

Feature

  • 22-Inch IPS Display: Offer 240x240 resolution, and provide full-view angle
  • Simplified IPS Interface: Only requires SCK and SDA for connection to the main controller
  • Rich Color Display: Enhance vibrant images with RGB color, be able to show up to 65k colors
  • Wide Operating Temperature: Functioning well at the range of -20 to 70 degrees make it suitable for various environments
  • Compact and Flexible: It has a 4-pin Grove interface for easy microcontroller connection and supports both 3.3V and 5V power supply

Description

The Grove-1.22 Inch IPS Display uses In-Plane-Switching (IPS) technology to provide consistent and accurate color from all viewing angles, making it an excellent choice for applications where color accuracy is important. It also has a wide viewing angle that ensures clear visibility from various perspectives.

This display has a high resolution of 240x240 pixels and can display up to 65k colors with its RGB color display, adding depth and variation to the images, making them more vibrant and lifelike. It is compatible with a wide range of power sources, accepting an input voltage of 3.3V or 5V.

The Grove-1.22 Inch IPS Display uses ST7789 as its driver IC, a reliable and widely-used IC in the industry. Its open-source driver library and example code make it easy for users to get started, even if they have no prior experience with display drivers.

This display is an excellent choice for personal projects, such as digital art displays, gaming consoles, smart home systems, and DIY weather stations. Its high-resolution, rich color display, and compact size make it a versatile component for various applications.

Application

  • DIY Weather Station
  • Personal Digital Art Display
  • DIY Gaming Console
  • Smart Home Systems
  • Educational Projects
  • Industrial Control Panels

Specification

Specification

Details

Interface

Serial SPI with SCK and SDA connections to the main controller

Resolution

240x240 pixels

Display Technology

In-Plane-Switching (IPS) technology

Color

Up to 65k colors with RGB display

Size

Screen: 24.76x26.8mm, circuit board: 40x40mm

Input Voltage Range

3.3V or 5V

Driver IC

ST7789 with open-source driver library and example code

Operating Temperature

-20 to 70 degrees Celsius

Part List

Grove-1.22 Inch IPS Display

x1

Grove Connector

x1

Documents

Certification

HSCODE8471609000
USHSCODE8524911000
UPC
EUHSCODE8531202090
COOCHINA

Grove -1.22 Inch IPS Display - 240x240 resolution, IPS(SCK and SDA), full-view angle, 65 colors show up, -20 to 70 degrees

SKU 104020268

The Grove-1.22 Inch IPS Display is a compact and easy-to-use display that offers colorful, clear, and vibrant images with 240x240 resolution and up to 65 RGB colors. It uses IPS technology for accurate color from all viewing angles. With its wide operating temperature range and compatibility with a wide range of power sources, this display is suitable for various environments.

USD$7.95
Discontinued
You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy