Product Details
Wiki & Learn
Reviews
Download PDF

Description

Features

  • Based on SSD1306, cropped to 64*48 resolution(Monochrome)
  • Ultra-small size: 20 * 20mm
  • High contrast, high brightness
  • Changeable I2C address
  • 3.3V/5V power supply compatible
  • Low power consumption
  • Wide operating temperature range: -40℃ ~ +85 ℃
  • User-friendly design: Grove interface on the back

 

Description

 

 
 

As a new version, the Grove - OLED Display 0.66" (SSD1306) has a smaller screen compared to the other OLED(Organic Light Emitting Diode) display like Grove - OLED Display 0.96" (SSD1315). And yet it can still display with 64×48 resolution and it preserves the performance like the others, e.g. high brightness, low power consumption and Grove interface on the back, etc.

You can use the I2C interface to light up the mini display with your microcontroller to display words, images or whatever you want. 0.66" display screen helps you to show the information in a smaller place and you can use it as Arduino OLED display, Raspberry Pi PLED display, etc.

This Grove-OLED Display supports the U8g2 monochrome displays library written by Olikraus. The library is so convenient and well compatible that it can support SSD1306 and other chips like SSD1315. So get you one now and have fun with this tiny screen!

We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs.

Application

 

  • Intelligent clock
  • System monitoring
  • Weather stations  

 

 

Specification

ParameterValue
Input voltage3.3V / 5V
Output Voltage0 ~ 2.3V
Pixels64 x 48
Temperature Range-40℃ ~ +85 ℃
InterfaceI2C                                    

Technical Details

Dimensions20mm x20mm x4mm      
Input voltageG.W 9 g
Output VoltageExclude                                     

Part List

Grove - OLED Display 0.66" (SSD1306)1        
 

 

Certification

HSCODE8531200000
USHSCODE8531200020
UPC
EUHSCODE8531202090
COOCHINA

Grove - OLED Display 0.66" (SSD1306)- IIC - 3.3V/5V

SKU 104020248

The Grove - OLED Display 0.66" (SSD1306) is a monochrome display with 64×48 resolution. It contains user-friendly design and outstanding performance with Grove I2C interface in 20mm×20mm ultra-small size.

USD$5.50
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy