Product Details
Wiki & Learn
Reviews
Download PDF

Description

The Grove - 10A DC Current Sensor (ACS725) is a high precision DC current sensor based on ACS725. Compared with ACS712, we’ve come forth to provide our alternative recommendation; the Grove – 10A DC Current Sensor based on ACS725 provides higher sensitivity and better linearity. The Allegro™ ACS725 current sensor IC is a cost-effective and precise solution DC current sensing in industrial, automotive, commercial, and communications systems. 

 

The Grove - 10A DC Current Sensor (ACS725) can measure the DC current up to 10A and has a base sensitivity of 264mV/A. This sensor does not support AC current, if you want to measure the AC load please check Grove - ±5A DC/AC Current Sensor (ACS70331) 

Note

We've Released the Grove Selection Guide and hope to help you find the Grove suit you best. 

Danger

The human body is forbidden to touch the module during the test, otherwise, there is a danger of electric shock.

Features

  • High-bandwidth 120 kHz analog output for faster response times in control applications
  • Industry-leading noise performance with greatly improved bandwidth through proprietary amplifier and filter design techniques
  • 1.2 mΩ primary conductor resistance for low power loss and high inrush current withstand capability
  • Differential Hall sensing rejects common-mode fields

What is Grove?

Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs. Not only are these open hardware, but we also have open-source software. 

Pinout

Certification

HSCODE9030900090
USHSCODE9030904600
UPC841454122210
EUHSCODE8473302000
COOCHINA

Grove - 10A DC Current Sensor (ACS725)

SKU 101020616

The Grove - 10A DC Current Sensor (ACS725) is a high precision DC current sensor based on ACS725. The Allegro™ ACS725 current sensor IC is an economical and precise solution DC current sensing in industrial, automotive, commercial, and communications systems. 

USD$4.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy