Grove - 3-Axis Digital Compass V2
SKU
101020492
The Grove - 3-Axis Digital Compass is a digital compass sensor based on Bosch BMM150
- 10+: $9.40
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove - 3-Axis Digital Compass is a digital compass sensor based on Bosch BMM150. It allows measurement of the magnatic field in three perpendicular axes and the output can be read out over I2C and SPI interface, perfectly suitable for 3-Axis mobile applications.
This is the second generation of Grove - 3-Axis Digital Compass, comparing to the first version, this version can perfectly match the demanding requirements of all 3-Axis applications while the price is almost half of the first version, very cost effective.
Technical details
Dimensions | 20mm x20mm x15mm |
Weight | G.W 15g |
Battery | Exclude |
Working Voltage | 3.3V / 5V |
Magnetic field range typical | ±1300μT(x, y-axis), ±2500μT(z-axis) |
Magnetic field resolution | 0.3μT |
Interface | I2C |
Working Temperature | -40℃ to +85 ℃ |
Part List
Grove - 3-Axis Digital Compass V2 | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 9014909000 |
USHSCODE | 8471490000 |
UPC | 841454120315 |
EUHSCODE | 8543709099 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
-
Resources
-
[Grove-3-Axis Digital Compass v2_Eagle File](https://github.com/SeeedDocument/Grove-3-Axis_Digitial_Compass_v2.0/raw/master/res/Eagle File.zip)
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewTest this with Arduino software and it works well and is reliable. I recommend this product.
FAQ
Show
per page