Grove - 3-Axis Digital Accelerometer ±16g Ultra-low Power (BMA400)

$8.90
In stock
210+ Available
-
+
Qty Discount available
  • $7.90 /10pcs+
  • $7.50 /20pcs+
  • $7.10 /50pcs+

The Grove - 3-Axis Digital Accelerometer ±16g Ultra-low Power (BMA400) sensor is a 12 bit, digital, triaxial acceleration sensor with smart on-chip motion and position-triggered interrupt features. It can detect your movement posture, such as Walking, Running, Standing still.


Features


  • Ultra-low power

  • Programmable functionality

  • On-chip FIFO

  • On-chip interrupt features

  1. Auto-low power/Auto wakeup

  2. Activity/In-activity

  3. Step counter

  4. Activity Recognition(Walking,Running,Standing still)

  5. Orientation detection

  6. Tap/Double tap


Typical applications


  • Step Counting with ultra-low current consumption for extensive battery lifetime

  • Fitness applications / Activity Tracking

  • Tap / double tap sensing

  • Drop detection for warranty logging

  • Window/door measurements for climate control and alarm systems


Pin Out




Technical details

Dimensions 40mm x20mm x7mm
Weight G.W 9.2g
Battery Exclude
Operating Voltage 3.3V / 5V
Power consumption 18uA @5V / 14uA @3.3V
Acceleration Range ±2g, ±4g, ±8g, ±16g
Sensitivity 1024LSB/g @±2g / 512LSB/g @±4g / 256LSB/g @±8g / 128LSB/g @±16g

Part List

Grove - 3-Axis Digital Accelerometer ±16g Ultra-low Power (BMA400) 1
Grove Cable 1

ECCN/HTS

ECCN 7A994
HSCODE 9031900090

Grove - 3 Axis Digital Accelerometer±16g Ultra-low Power (BMA400)

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.