Grove - 315MHz Simple RF Link Kit
SKU
113020001
This kit is used for one way wireless communication at a frequency of 315MHz and includes a transmitter module and a receiver module
- 10+: $6.10
YOU MAY LIKE THIS
PRODUCT DETAILS
This kit is used for one way wireless communication at a frequency of 315MHz and includes a transmitter module and a receiver module. The twig configuration of this kit allows for around 40 meters of transmitting distance indoors, or around 100 meters outside.
Features
• GROVE compatible interface.
• Uses ASK (Amplitude Shift Keying) Modulation.
• One way communication.
Application Ideas
• Remote control.
• Remote automation.
• Alarm.
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Technical details
Dimensions | 130mm x90mm x12mm |
Weight | G.W 13g |
Battery | Exclude |
Part List
Grove - 315MHz RF Kit | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454108900 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review