seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Grove - 6-Axis Accelerometer&Gyroscope

      Grove - 6-Axis Accelerometer&Gyroscope

      SKU 105020012
      $9.90
      35 Available
      $9.90/1pcs+
      $8.91/10pcs+
      $8.41/20pcs+
      $7.92/50pcs+

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      Grove - 6-Axis Accelerometer&Gyroscope is a cost-effective Grove sensor integrated with a 3-axis digital accelerometer and a 3-axis digital gyroscope.

      With a serious low power consumption digital chip LSM6DS3 and power supply regulator inside, it features high sensitivity, green tech and low noise interference. It can be configured to different sensitivity levels of acceleration and different angular rate measurement range. Provided with detailed SDK, it can make the prototyping process quicker and easier.

      This product can be used for different applications for tilt, motion, and tap sensing, such as robotics, IoT devices and consumer electronic devices.


      Features

      • Grove interfaced and cost-effective.

      • Digital-output for 6 DOF motion data.

      • ±2/±4/±8/±16 g full scale leaner acceleration sensing range for various environment.

      • ±125, ±245, ±500, ±1000, ±2000 degree per seconds(dps) for angular rate measurement range make it versatile.

      • Detailed SDK for easier programming.

      • Regulated power supply for reliable data to be collected.

      • Programmed interrupts for different event.

      • 8 kbyte data buffering.


      Specification

      Analog supply voltage: 5V/3.3V(DC)

      Power consumption: 0.9 mA in combo normal mode and 1.25 mA in combo high-performance mode up to 1.6 kHz

      Linear acceleration measurement range ±2/±4/±8/±16 g full scale (typical value)

      Angular rate measurement range ±125, ±245, ±500, ±1000, ±;2000 dps(typical value)

      Linear acceleration sensitivity 0.061(FS = ±2), 0.122(FS = ±4), 0.244(FS = ±8), 0.488(FS = ±16) mg/LSB

      Angular rate sensitivity 4.375(FS = ±125), 8.75(FS = ±245), 17.50(FS = ±500), 35(FS = ±1000), 70(FS = ±2000)

       

      Platform Seeeduino/Arduino Rasberry Pi LinkIt One Beaglebone

      Supported status Supported Supported Supported Supported

      Notes If no version number is not represented for a specific platform, it means this product support all versions within this platform. But you will need additional corresponding Grove shield board such as Grove - Base shield v2.

      Technical Details

      Dimensions140mm x 85mm x 10.3mm
      WeightG.W 8g    
      BatteryExclude

      Part List

      Grove - 6-Axis Accelerometer&Gyroscope1
      Grove - cable1

      Reviews

      Questions and Answers

      SUBMIT
      0
      Hi,We have purchased this for our Grove Pi kits but we couldn't find any python library. Please help.
      on Sep 07,2017
      Replyupvote ()
      Sorry,we only provide library for Arduino,you need to code by yourself with python.
      on Sep 08,2017 10:52 AM
      Replyupvote ()
      It didn't indicate clearly about sensor is for Arduino, it stated for GrovePi. After we have bought it so many, then now you said so?
      on Sep 13,2017 16:01 PM
      Replyupvote ()
      Sorry for the inconvenience caused by us.We do mentioned it in the wiki , you can see the caution below the platform support. quote # It is not possible to provide software library / demo code for all possible MCU platforms #.Thanks for your understanding in advance.
      on Oct 12,2017 14:15 PM
      Replyupvote ()
      Hello, I have the same problem than you. I need to make it work with a Grove Pi. Did you find a solution and can you share it please ? :(
      on Nov 04,2017 00:44 AM
      Replyupvote ()
      Reply
      1
      Does it work with arduino mini?
      on Nov 08,2016
      Replyupvote ()
      yes,It can work with arduino mini
      on Nov 09,2016 13:50 PM
      Replyupvote ()
      Reply

        View History

        Grove - 6-Axis Accelerometer&Gyroscope

        SKU 105020012
        $9.90
        35 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        $9.90/1pcs+
        $8.91/10pcs+
        $8.41/20pcs+
        $7.92/50pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Learn
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer