
Note
This products is no longer available, and we have another 6-Axis Accelerometer&Compass sensors, please refer to Grove BMI088.
Technical details
| Dimensions | 100mm x80mm x11mm |
| Weight | G.W 10g |
| Battery | Exclude |
| Working Voltage | 3.3V - 5V |
| Control Mode | I2C / SPI |
| Operating Temperature | -40 ~ +85°C |
Part List
| Grove - 6-Axis Accelerometer&Compass v2.0 | 1 |
| Grove Cable | 1 |