seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Grove - Bee Socket

      Grove - Bee Socket

      SKU 103020002
      $6.90
      20 Available
      $6.90/1pcs+
      $6.21/10pcs+
      $5.87/20pcs+
      $5.52/50pcs+
      ADD TO CART

      Description

      Grove - Bee Socket is an adaptor of Xbee serials which can connect wireless modules with Arduino, such as WIFI Bee, RF Bee, Bluetooth Bee, etc. It is Arduino compatible and more effective to conduct peer-to-peer operations and mesh network runned by wireless modules. Regulator CJT1117 guareteens Xbee of stable 3.3 voltages. LEDs can reflect working modes of the Grove modules clearly.

      Grove-Bee Socket has similar functions to XBee Shield. Grove-Bee Socket and Arduino are connected by cables, and XBee Shield is a standard adapter that can plug to Arduino.

       

      Features

      • Standard Bee Socket and Grove Interface

      • Onboard 3.3V regulator to power your XBee

      • Level Shifting circuit

      • Reset Button for Bee modules

      • LEDs for Bee operations


      For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

       

      Documents

      Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.

       

      Technical Details

      Dimensions130mm x 90mm x 11mm
      WeightG.W 12g    
      BatteryExclude

      Documents

      Reviews

      Questions and Answers

      SUBMIT
      0
      Many XBee modules include a PCB antenna at the tapered end of the module. To maximize range, if you ever redesign this hardware, you should ensure that there aren't any components below that area, including traces and ground planes.
      on Sep 21,2017
      Replyupvote ()
      Hi,Tom~We appreciate your comment.Could you please tell us more.Your suggestion is out of your experience or some Microwave Technology and Antenna theory.We really thank you,but we need to know more.Thanks agian.
      on Sep 21,2017 10:47 AM
      Replyupvote ()
      Reply
      0

      Dear seeedstudio,
      I used Wifi Bee & XBee Carrier. I have to use this hardware & WiShield. It was ok.
      Today I connect Bee Socket & Wifi Bee & Arduino Uno & Base Shield V1.3 (via UART).
      Upload code leads to avrdude: stk500_recv(): programmer

      on Oct 19,2016
      Replyupvote ()
      <p>Hi Volodymyr, did you reinstall your operation system? Drivers should be reinstalled again after your re-installing OS. Alternating PC would also cause this problem probably. Or you need to check out whether there is something wrong with your USB cable
      on Oct 20,2016 10:47 AM
      Replyupvote ()
      Reply

        View History

        Grove - Bee Socket

        SKU 103020002
        $6.90
        20 Available
        ADD TO CART
        $6.90/1pcs+
        $6.21/10pcs+
        $5.87/20pcs+
        $5.52/50pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer