Grove - Branch Cable for Servo(5PCs pack)

SKU
110990057
Rating:
100% of 100
USe this cable to connect two servo to Grove system with only 1 cable
$4.90
In stock
  • 10+: $4.41
  • 20+: $4.17
  • More
  • 50+: $3.92
  • Less
-
+
USe this cable to connect two servo to Grove system with only 1 cable. Compatible with RB-421, MG-995, SG-90, SG-5010.
More information about how to choose a cable, please refer to this manual.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 32g
Battery Exclude

ECCN/HTS

HSCODE 8544421100
UPC 841454108627
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by