
Color Channels | Red, green, blue, and clear (white) |
Supply Voltag | 3.3V to 5V |
Interface | I2C |
Resolution | 16-bit color data output |
Operating Temperature Range | -40°C to +85°C |
Current Consumption | 200μA |
Selectable maximum detection range | 515.4, 1031, 2062, 4124, 8248, or 16 496 lux with highest sensitivity 0.007865 lux/step. |
Detection Range | 0-5cm |
| HSCODE | 9031900090 |
| USHSCODE | 9031902100 |
| UPC | |
| EUHSCODE | 9013101000 |
| COO | CHINA |
Grove - Color Sensor V3.0 | x1 |
Grove - Cable | x1 |
It is a sensor to measure the color chromaticity of ambient light or the color of objects. With the synchronization input pin, an external pulsed light source can provide precise synchronous conversion control.