Product Details
Wiki & Learn
Reviews
Download PDF

Description

The Grove - Light & Color & proximity sensor is TMG39931 based product, which features advanced detection, Proximity detection, Digital Ambient Light Sense(ALS), Color Sense(RGBC), and optical pattern generation/transmission for broadcast. This four-in-one sensor allows you to collect the data from the ambient environment and transfers it over to the I2C bus. 

Feature

  • Industrial grade integrated optical solution: Support Gesture Detection, Proximity, Color/ALS and IRBeam detection
  • Complex Gesture Sensing: Four independent diodes improve the recognition of different directional gesture sensitivity and compensate for ambient light, plus the 32-bit Dataset storage FIFO recognition is more accurate
  • Proximity detection: 98,000:1 Dynamic Range and Ambient Light Rejection make the recognition distance error smaller
  • Ambient light sensing: UV and IR blocking filters and up to 16.7M:1 Dynamic Range are used to accurately collect light perception
  • Barcode pattern generation and transmission: Support IRBeam Hardware and Pattern Storage in Internal RAM

 

Description

The device features advanced Gesture detection, Proximity detection, Digital Ambient Light Sense (ALS), Color Sense (RGBC), and optical pattern generation/transmission for broadcast. The slim modular package, 2.36mm × 3.95mm × 1.36mm, incorporates an IR LED and factory calibrated LED driver.

Gesture Detection

Gesture detection utilizes four directional photodiodes to sense reflected IR energy (sourced by the integrated LED) to convert physical motion information to digital information.

Proximity Detection

The proximity detection features provide object detection by photodiode detection of reflected IR energy(Sourced by the integrated LED).

Digital Ambient Light Sense & Color Sense

The Color and ALS detection feature provide red, green, blue and clear light intensity data. Each of the R, G, B, C channels has a UV and IR blocking filter and a dedicated data converter producing16-bit data simultaneously. This architecture allows applications to accurately measure ambient light and sense color which enables devices to calculate illuminance and color temperature, control display backlight, and chromaticity.

IRBeam

The IRBeam is primarily intended for 1-D barcode transmission over IR to point-of-sale (POS) terminals. IRBeam engine features 1024-bit RAM for pattern storage and specialized control logic that is tailored to repetitively broadcast a barcode pattern using the integrated LED. The IRBeam engine features adjustable timing, looping, and IR intensity to maximize successful barcode reception rate among the multitude of different barcode scanner/readers currently in use globally.

 

What is Grove?

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

 applications

  • Color Sense
  • Ambient Light Sensing
  • Cell Phone Touch Screen Disable
  • Mechanical Switch Replacement
  • Printed Bar Code Emulation 
  • Gesture Detection

 

Specifications

 

Supply Voltage

 

3.3V / 5V

 

Operating temperature

 

-30~85℃

 

Storage temperature

 

-40~85℃

 

Max. Lux [klx]

 

60

 

Interface

 

I2C

 

I2C address

 

0x39

 

Gesture Noise

 

0.78% full Scale

 

Proximity measuring range

 

0 - 60klx

 

Part List

 

Grove - Light&Color&Proximity Sensor (TMG39931)

 

1

 

Note

We've Released the Grove Selection Guide and hope to help you find the Grove that suit you best. 

 

Certification

HSCODE9031900090
USHSCODE9031902100
UPC841454121978
EUHSCODE9013101000
COOCHINA

Grove - Light&Color&Proximity Sensor (TMG39931) - Color sense,light detection,Bar Code Emulation

SKU 101020580

The Grove - Light & Color & proximity sensor is TMG39931 based product, which features advanced detection, Proximity detection, Digital Ambient Light Sense(ALS), Color Sense(RGBC), and optical pattern generation/transmission for broadcast. This four-in-one sensor allows you to collect the data from the ambient environment and transfers it over to the I2C bus. 

USD$16.40
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy