Grove - DMX512
SKU
103020000
The Grove – DMX512 is a adapter from Grove interface to DMX512 interface(industry standard EIA-485 interface
- 10+: $5.50
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove – DMX512 is a adapter from Grove interface to DMX512 interface(industry standard EIA-485 interface. The module is based on SN75176 chip which can balance transmission lines and meet ANSI Standard EIA-485 interface. Now It is convenience to control stage lighting and DMX512 console for Arduino.
Features
Grove Interface and standard EIA-485 interface
Easy to use
strong practicability
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 16g |
Battery | Exclude |
Part List
Grove - DMX512 | 1 |
Grove - cable | 1 |
ECCN/HTS
HSCODE | 8538900000 |
USHSCODE | 8471490000 |
UPC | 841454108511 |
EUHSCODE | 8543709099 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review