Grove - Differential Amplifier
- 10+: $14.80
YOU MAY LIKE THIS
PRODUCT DETAILS
Find setting up an amplifier IC on the breadboard a troublesome and totally no-need-to-repeat job? This Grove module can save you clutter to settle up such an IC by integrating the whole operating circuit. It's designed for precise differential-input amplification. Input the differential signals of your sensor to this module through the male pins, then your Arduino will get a precisely amplified output from the Grove interface. The gain scale factor is selectable. You can get a 35 times or 1085 times amplification via a switch on the board
Features
High amplifying precision
Selectable scale factor
Can be conveniently read by Arduino
Strong input protection: ±40V
Application Ideas
Sensor signal amplifier
Signal comparison
General purpose amplification
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Technical details
Dimensions | 130mm x90mm x11mm |
Weight | G.W 10g |
Battery | Exclude |
Part List
Grove - Differential Amplifier | 1 |
Grove - cable | 1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454108535 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.