
Have you built a module and want to transform it into a module with a Grove connector and want to prototype with the Grove Ecosystem?
We got the solution for you.
The Grove Female Header allows you to solder it into your exciting modules with a 4-pin connection and use the Grove cable along with the connector to connect your modules to various other development boards offered by Seeed.
Note
This female header has a pitch of 2.0mm.
We offer the following types of Grove Female Headers.
| SKU | Connector | Pieces per SKU | Price |
|---|---|---|---|
| 114020161 | Female Header (4-pin/ 2mm) | 600 | $53.9 |
| 114020162 | Female Header (4-pin/ 2mm/ 90D) | 800 | $60.5 |
| 114020163 | Female Header (4-pin/ 2mm) | 20 | $3.2 |
| 114020164 | Female Header (4-pin/ 2mm/ 90D) | 20 | $2.8 |
There are mainly two different versions of the Grove Female Header. They are the regular and the 90D version. When the regular one is soldered onto a PCB, the header sits perpendicular to the PCB, whereas when the 90D version is soldered onto a PCB, the header sits parallel to the PCB.
Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering is required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs. Not only the hardware is open-source, but the software as well. Click here to learn more!
When using this Female Header, you can use the following Grove cables to prototype your projects.
| Current Rating | 2A AC, DC |
|---|---|
| Voltage Rating | 250V AC, DC |
| Temperature Range | -25°C to +85°C |
| Contact Resistance | 20mΩ max |
| Insulation Resistance | 1000MΩ min |
| Withstanding Voltage | 1000V AC/minute |
| Material | Wafer LCP, UL94V-0 |
| Pin | Brass Tin-plated |
| Solder Pad | Phosphor Bronze Tin-plated |
20 x Grove Female Header
This is a 4-pin, 2.0mm pitch, Grove Female Header pack with 20pcs, which is suitable to solder onto a module and enable it to connect with other development boards in the Grove Ecosystem.