
Grove - I2C High Accuracy Temperature and Humidity Sensor (SHT35) measures temperature and humidity with high accuracy ±1.5% RH and ±0.1°C, respectively. Based on Sensirion SHT3x-DIS sensor, it offers exceptional intelligence, reliability, and improved accuracy specifications compared to its predecessor. Enables easy integration into industrial automation, smart home systems, etc.
Grove - I2C High Accuracy Temperature and Humidity Sensor (SHT35) is based on SHT3x-DIS, relative to Sensirion's previous generation of temperature and humidity sensors. The new SHT3x-DIS temperature and humidity sensor have increased intelligence, reliability, and accuracy specifications. Simultaneously enhanced signal processing and provides users with two unique I2C addresses and communication speeds of up to 1 MHz. It also features an Alert Mode, which allows to monitor the environmental condition (humidity and temperature) relative to programmable limits. And Grove - I2C High Accuracy Temp&Humi Sensor (SHT35) supported Arduino and Raspberry Pi.
Get Started with Industrial Sensors
SenseCAP S210x series industrial sensors provide an out-of-box experience for environmental sensing. Please refer to the S2101 Wireless Temperature and Humidity Sensor with higher performance and robustness for air temperature and humidity detection.
With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.
The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.
All you need for this project:
4.3 LCD Cape for BeagleBone® Black - Touch Display
Grove - Barometer (High-Accuracy)
Seeed Studio Grove - I2C High Accuracy Temp&Humi Sensor (SHT35)
And connecting all the Grove to the Seeeduino then uploading codes to your board then testing it. It is very simple! You can find all the code and step with this link
| Dimensions | 20mm x40mm x6mm |
| Weight | G.W 3.1g |
| Battery | Exclude |
| Operating Voltage | 3.3V / 5V |
| Specified Temperature Range | -40°C to +125°C |
| Temperature Resolution | 0.01°C |
| Temperature Accuracy Tolerance | ±0.1 °C |
| Specified Humidity Range | 0%RH to +100%RH |
| Humidity Resolution | 0.01%RH |
| Humidity Accuracy Tolerance | ±1.5 %RH |
| Interface | I2C |
| I2C Address | 0x45(default) / 0x44(optional) |
| Grove - I2C High Accuracy Temp&Humi Sensor(SHT35) | 1 |
| Grove Cable | 1 |
This Grove - SHT35 is an I2C environmental sensor for temperature and humidity measurement with high accuracy ±1.5% RH and ±0.1°C, respectively. Based on Sensirion SHT3x-DIS sensor, it offers exceptional intelligence, reliability, and improved accuracy specifications compared to its predecessor. Enables easy integration into industrial automation, smart home systems, etc.