
Tiny driver board
Two motor driver channels
Working Voltage : 2.75v – 6.8v
Changeable max limitation current
Grove compatible
I2C interface
Easy to use
Technical details
| Dimensions | 130mm x90mm x10.5mm |
| Weight | G.W 10g |
| Battery | Exclude |
| Board Dimension | 40mm X 20mm X 9mm |
Part List
| Grove - Mini I2C Motor Driver v1.0 | 1 |
The Grove – Mini I2C motor driver is a very tiny motor driver with I2C interface, and it includes two motor driver chips - DRV8830, which helps you control two DC motors or winding of stepper motors on a small board simultaneously