
Grove - I2C Motor Driver(L298P) is a common-use motor driver for stepping motor and servo motor. It embeds an STM32 chip for burning the code to control the motor driver. This is a 2-channel motor driver, each channel can support up to 1A current. You can also use the I2C interface to transmit data from the peripheral microcontroller. The default I2C address is 0x0f and you are able to change the address of Motor driver by connecting the I2C wire hat. The I2C address is selectable from 0x00 to 0X0f.
Note
L298P needs to be powered by a 6-12V VSS DC voltage and 5V VS DC voltage. As a matter of fact, the motor driver needs to be powered by 6V-12V DC voltage, also this DC voltage input cannot be above 15V.
| Item | Value |
|---|---|
| MCU | STM32f030f4P6 |
| Power Supply | 6-12V DC |
| Interface | Grove I2C |
| I2C address | Default 0x0f, can be changed by connecting the wire hat |
| Channel | 2 |
| Output current | MAX 2A, 1A for each channel |
| Output voltage | 5V |
L298 is a high voltage and high current motor driver chip which receives TTL logic signals. They are mostly used when it is needed to operate different loads like motors and solenoids etc where an H-Bridge is required. High power motor driver is required. The Control unit can only provide TTL outputs. Current control and PWM operable single-chip device are needed.
For more information about L298 and the related products, please view the blog "L298 – All about L298 Motor Driver".
| Product | DC voltage input | Channel No | MAX Current output for each channel | Price |
|---|---|---|---|---|
| Grove - I2C Motor Driver (TB6612FNG) | 2.5 ~ 13.5 (5V Typical, 15V Max.) | 2 | 1.2 A(ave)/3.2 A (peak) | $6.5 |
| L298 Dual H-Bridge Motor Driver | +5V~+46V | 2 | 2A | $23.5 |
| Grove - I2C Mini Motor Driver | 2.75V - 6.8V | 2 | 1A | $10.9 |
| Grove - I2C Motor Driver with L298 | 6V - 15V | 2 | 0.5A | $16.9 |
| Grove - I2C Motor Driver (L298P) | 6V - 15V | 2 | 1A | $12.9 |
Grove - I2C Motor Driver(L298P) is a common-use motor driver for stepping motor and servo motor. It embeds an STM32 chip for burning the code to control the motor driver.