$5.45
In stock
190+ Available
-
+
Qty Discount available
  • $4.95 /10pcs+
  • $4.65 /20pcs+
  • $4.35 /50pcs+

The Grove - I2C UV Sensor(VEML6070) is an advanced ultraviolet (UV) light sensor with I2C protocol interface. Ultraviolet (UV) is electromagnetic radiation with a wavelength from 10 nm to 400 nm, shorter than that of visible light but longer than X-rays, this sensor detects 320-410nm light most effectively, and will converts solar UV light intensity to digital data.


This module is based on VEML6070, which has linear sensitivity to solar UV light and is easily adjusted by an external resistor.


What's more the active acknowledge (ACK) feature with threshold windows setting allows the UV sensor to send out a UVI alert message. Under a strong solar UVI condition, the smart ACK signal can be easily implemented by the software programming.



Features


  • Excellent performance of UV radiation measurement under long time solar UV exposure

  • Excellent UV sensitivity and linearity

  • Excellent temperature compensation

  • High dynamic detection resolution

  • Support acknowledge feature (ACK)


Typical Applications


  • Solar UV indicator

  • Cosmetic / outdoor sport handheld product

  • Consumer products


Pin Out



Technical details

Dimensions 20mm x20mm x8mm
Weight G.W 4.8g
Battery Exclude

Part List

Grove - I2C UV Sensor (VEML6070) 1
Grove Cable 1

ECCN/HTS

ECCN EAR99
HSCODE 9031900090

Grove - I2C UV Sensor (VEML6070)

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.