Grove Indoor Environment Kit for Intel® Edison
Grove Indoor Environment Kit for Intel® Edison
Grove Indoor Environment Kit for Intel® Edison
Grove Indoor Environment Kit for Intel® Edison
Grove Indoor Environment Kit for Intel® Edison
Grove Indoor Environment Kit for Intel® Edison
Grove Indoor Environment Kit for Intel® Edison

Grove Indoor Environment Kit for Intel® Edison

SKU 110060064
  • Create indoor applications easily
  • Rich grove modules and cables
  • Cool demo codes
  • No coding experience required
    $79.00
    33 Available
    Qty:
    This field is required
    ADD TO CART
    $79.00/1pcs+
    $71.10/10pcs+
    $67.15/20pcs+
    $63.20/50pcs+
    Description

    Create Cool Indoor Environment Applications without Programming Experience!

    A functional kit to help you explore and interact with your indoor environment. A bundle of various sensors expands your imagination in rapid prototyping based on an Intel Edison development board.


    WHAT IS IT?

    Grove Indoor Environment Kit for Intel® Edison makes it easy to create complete indoor environment applications with Intel Edison and Arduino Breakout Board. With the Base shield V2, developers can plug up to 11 different Grove sensors and actuators quickly. We provide cool demo codes which are constantly updated, so as to make it simple to operate even without any programming experience.


    WHAT'S INSIDE?


    PROJECTS

    Project 1: Light Control Switch

    How does it work?

    When the illumination<300, the servo will drive the switch. Just connect to PC, open the Serial Monitor and type the command “set light<300, servo=90”, then click “Send” button.

    Part list:

    Grove - Light Sensor, Grove – Servo, 26AWG Grove Cables


    Project 2: Infrared Lamp

    How does it work?

    Connect to PC, open the Serial Monitor and type the command “set pir=1, relay=1”, then click “Send” button. Then turn on the power, the PIR Motion Sensor will lighten the lamp when it feels body motions or people passing by.

    Part list:

    Grove - PIR Motion Sensor, Grove – Relay, 26AWG Grove Cable


    Project 3: UV Alarm

    How does it work?

    The buzzer will alarm when UV goes beyond 55. Connect to your PC, open the Serial Monitor and type the command “set uv>55, buzzer=1”, then click “Send” button.

    Part list:

    Grove - UV Sensor, Grove – Buzzer, 26AWG Grove Cable


    DOCUMENTS

    Please visit our Wiki page for more info about this product. It will be much appreciated if you can help improve the documents, add more demo code or tutorials.

    For technical support, please post your questions to our Forum.

    See More
    $50 Featured List
    $100 Featured List
    $200 Featured List
    Don’t miss out!
    Questions and Answers
    SUBMIT
    0
    can this Groove indoor Environment kit we use with arduino yun? anyone can help me with the coding
    on Nov 30,2016
    Replyupvote ()
    will not help in terms of coding if you buy this kit is a matter within the demo code it you must understand exactly how the arduino that, if you want to learn arduino my advice anyway buy: grove starter kit which version of arduino, genuino starter kit from the official arduino, and 37 sensor kit, for the 37 sensor kit online store can be in local or foreign, if you've got the kit, just learning how to program basic arduino of blinking led until the complex program.
    on Dec 22,2016 04:03 AM
    Replyupvote ()
    Reply
    0

    Are those groove parts compatible with Arduino?

    on Oct 19,2016
    Replyupvote ()

    Absolutely.

    on Oct 20,2016 10:50 AM
    Replyupvote ()
    Reply
    See More
    Recommended Products
    View History
    Documents
    Best-sellers
    Notify me when it's back in stock
    SUBMIT

    Free shipping on your first order over $50 or more. Discounted items included!

    Invalid email address.
    * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer