Grove - Laser PM2.5 Sensor (HM3301)

Grove - Laser PM2.5 Sensor (HM3301)

SKU 101020613
29.90
17 Available
$29.90/ 1pcs+
$26.90/ 10pcs+

Description

The Grove - Laser PM2.5 Sensor (HM3301) is a new generation of laser dust detection sensor, which is used for continuous and real-time detection of dust in the air.


Different from the pumping dust detection sensor, the HM-3301 innovatively uses fan blades to drive air, and the air flowing through the detection chamber is used as a test sample to perform real-time and continuous test on dust of different particle sizes in the air.


This module is suitable for dust detectors, intelligent air purifiers, intelligent air conditioners, intelligent ventilation fans, air quality testing, haze meters, environmental monitoring and relative products and applications



Features


  • High sensitivity on dust particles of 0.3 μm or greater

  • Real-time & continuous detection of dust concentration in the air

  • Based on laser light scattering technology, readings are accurate, stable, and consistent

  • Low noise

  • Ultra-low power consumption


Typical applications


  • Air purifier / air conditioner

  • Air quality testing equipment

  • Industrial PM value analysis

  • Dust and smoke detection and analysis

  • Real-time PM2.5, PM10, TSP detector

  • Multichannel particle counter

  • Environmental testing equipment



Pin Out



Technical Details

Dimensions80mm x 40mm x 18mm
WeightG.W 45g    
BatteryExclude

Part List

Grove - Laser PM2.5 Sensor (HM3301)1
Grove Cable1

ECCN/HTS

ECCNEAR99
HSCODE9031809090

Reviews

Questions and Answers

SUBMIT
0
The Github repository mentions a datasheet, but doesn't actually contain the datasheet. Is it available somewhere?
on Dec 04,2018
Reply upvote ()
Hi there, here is the link. **https://github.com/SeeedDocument/Grove-Laser_PM2.5_Sensor-HM3301/raw/master/res/HM-3300%263600_V2.1.pdf** thanks.
on Dec 05,2018 10:00 AM
Reply upvote ()
Reply

    View History

    Grove - Laser PM2.5 Sensor (HM3301)

    SKU 101020613
    $29.90
    17 Available
    $29.90/ 1pcs+
    $26.90/ 10pcs+
    • Related
    • Description
    • Technical Details
    • Learn
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT