$3.90
In stock
20+ Available
-
+
Qty Discount available
  • $3.51 /10pcs+
  • $3.32 /20pcs+
  • $3.12 /50pcs+

The Grove-Mech keycap is a mechanical switch with a build-in LED. The 255 full color RGB LED makes it simple and easy to show the statues of your switch. This keycap is very reliable with 20,000,000 times press operating life.


You will find that this is an interesting and stable module to make some really fun project or product. Actually, you even can make a mechanical keyboard using several Grove-Mech keycaps.



Features


  • Programmable LED

  • Reliable mechanical structure

  • Extremely long operating Life



Typical Applications


  • automotive devices

  • visual devices

  • home electrical appliances

  • information devices



Pin Map




Technical details

Dimensions 20mm x20mm x30mm
Weight G.W 10.3g
Battery Exclude
Working Voltage 3.3V / 5V
Insulation Resistance 100MΩ Min.
Contract Resistance 200 mΩ Max.
Operating Life without Load 20,000,000 (times)

Part List

Grove - Mech Keycap 1
Grove Cable 1

ECCN/HTS

ECCN EAR99
HSCODE 8536500000

Grove-Mech keycap

This is the wiki of Grove-Mech keycap

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.