Grove - OLED Display 1.12"

SKU
104030011
Rating:
77% of 100
Rating:
77% of 100
$14.90
In stock
2 Available
-
+
Qty Discount available
  • $13.41 /10pcs+
  • $12.67 /20pcs+
  • $11.92 /50pcs+

Note:This product will be EOL soon, please consider the Grove - OLED Display 1.12'' V2 as alternative choice.


Grove - OLED 1.12'' is a 16 color grayscale 96×96 dot matrix OLED display module with Grove compatible 4pin I2C interface.Grove - OLED 1.12" is constructed with 96 x 96 dot matrix OLED module ([ LY120])and SSD1327 driver IC. The characteristics of this display module are high brightness, self-emission, high contrast ratio, slim / thin outline, wide viewing angle, wide temperature range, and low power consumption.


Features

  • Dot Matrix: 96 x 96 Pixels

  • Color: Grayscale Display (16 Gray shades)

  • Supports both Normal and Inverse Color Display

  • Supports Continuous Horizontal Scrolling

  • Grove compatible 4pin I2C connector

  • Works with both 5V and 3.3V logic MCUs

  • Interface: I2C

  • Wide range of operating temperature: -40 °C ~ 70 °C


Application Ideas

  • Graphic display adapter for Seeeduino and Arduino using Grove stem board

  • Display adapter for any 5V or 3.3V MCU which supports I2C interface

  • Can be used with mbed microcontroller



Technical details

Dimensions 40mm x40mm x10mm
Weight G.W 16.5g
Battery Exclude

Part List

Grove - OLED Display 1.12'' 1

ECCN/HTS

ECCN EAR99
HSCODE 8531901000

Flying BeagleBone Green

BBBmini is a state of the art Linux autopilot / flightcontroller Cape for the BeagleBone. It can be used for Copter, Planes or Rovers.

Automated Plant Watering System

A device that waters plants and monitors temprature using an ESP8266 and Android app.

IoT in Conventional Agriculture!

Our mission with nature is to preserve it, designing and implementing technologies and monitoring methods with the help of IoT via Helium.

Grove - OLED Display 1.12"

Wiki of Grove - OLED Display 1.12"

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   

Tags: