the AI Hardware Partner
Toggle Nav
Loading...

Grove - Thumb Joystick

SKU
101020028
Rating:
100 % of 100

Grove - Thumb Joystick is a Grove compatible module which is very similar to the 'analog' joystick on PS5 (PlayStation 5) controllers.

$5.85
In stock
  • 10+: $4.15
-
+
Also Add: $0.00

PRODUCT DETAILS

Grove - Thumb Joystick is a Grove compatible module which is very similar to the 'analog' joystick on PS5 (PlayStation 5) controllers.

Features

  • Analog Output: Its output values are restricted to a smaller range (i.e. 200~800) and maximal value will be got when the button is pushed.
  • Support wide voltage: 5V/3.3V Compatible.
  • Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications.

Description

Grove - Thumb Joystick is a Grove compatible module which is very similar to the 'analog' joystick on PS5 (PlayStation 5) controllers. The X and Y axes are two ~10k potentiometers which control 2D movement by generating analog signals. The joystick also has a push button that could be used for special applications. When the module is in working mode, it will output two analog values, representing two directions. Compared to a normal joystick, its output values are restricted to a smaller range (i.e. 200~800), only when being pressed that the X value will be set to 1023 and the MCU can detect the action of pressing.

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

Application

  • Music console
  • Game controller
  • Remote controller for drones and carts

Specifications

Weight

G.W 17g

Battery

Exclude

Working Voltage

5V

Output Analog Value (X coordinate)

206 to 798

Output Analog Value (Y coordinate)

203 to 797

Part List

Grove - Thumb Joystick

1

Grove Cable

1

ECCN/HTS

HSCODE 9504509900
USHSCODE 8515800080
UPC 841454107514
EUHSCODE 8531202090
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Simply Excellent !!!
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    Documentation and quality are excellent!
    By
  3. Product Quality
    100%
     
    Well packaged with description.
    By
  4. Product Quality
    100%
     
    Excellent Seller and Product !!! THANKS !!! ++++++++++++
    By

FAQ

4 Item(s)

Show per page