Grove - Universal 4 Pin Buckled 5cm Cable (5 PCs Pack)

SKU
110990036
Rating:
87% of 100
Rating:
87% of 100
$1.90
Out of stock
Qty Discount available
  • $1.71 /10pcs+
  • $1.62 /20pcs+
  • $1.52 /50pcs+

The Universal 4 Pin Buckled Cable is made for the Grove System to connect all of the Twigs to the Stem - Basic Shield or to other Grove compatible boards for quick prototyping. As a lot of users ask for different length of cables, so we made the 5cm,20cm,30cm,40cm,and 50cm cables for different applications.


The 5cm short cable could be especially used in those space tight applications, like the Wireless Sensor Node - Solar Kit.

More information about how to choose a cable, please refer to Grove-Cables.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 9g
Battery Exclude

Part List

Grove - Universal 4 Pin Buckled 5cm Cable 5

ECCN/HTS

ECCN ERA99
HSCODE 8544421100
ROHS 1

Christmas Sous Vide Feast

As a foodie, I have always longed for some sous vide dishes. However I haven’t got a chance to try it yet. [Sous vide (/suːˈviːd/) comes from French, means "under vacuum", a method of cooking in which food is sealed in airtight then placed in a

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.

Tags: