Grove - VOC and eCO2 Gas Sensor (SGP30)

$15.90
In stock
30+ Available
-
+
Qty Discount available
  • $14.50 /10pcs+
  • $13.50 /20pcs+
  • $12.75 /50pcs+

The Grove-VOC and eCO2 Gas Sensor-SGP30 is an air quality detection sensor. This grove module is based on SGP30, we provide TVOC(Total Volatile Organic Compounds) and CO2eq output for this module.


The SGP30 is a digital multi-pixel gas sensor designed for easy integration into air purifier, demand-controlled ventilation, and IoT applications. Sensirion’s CMOSens®technology offers a complete sensor system on a single chip featuring a digital I2C interface, a temperature controlled micro hotplate, and two preprocessed indoor air quality signals. As the first metal-oxide gas sensor featuring multiple sensing elements on one chip, the SGP30 provides more detailed information about the air quality.



Features


  • Multi-pixel gas sensor for indoor air quality applications

  • Outstanding long-term stability

  • I2C interface with TVOC and CO2eq output signals

  • Low power consumption

  • Chip module tape and reel packaged, reflow solderable

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 9g
Battery Exclude
Working Voltage 3.3V/5V
Output range TVOC-0 ppb to 60000ppb / CO₂eq - 400 ppm to 60000 ppm
Sampling rate 1HZ
IIC address 0X58

Part List

Grove - VOC and eCO2 Gas Sensor (SGP30) 1
Grove cable 1

ECCN/HTS

ECCN 2B351
HSCODE 9027900000

Grove-VOC and eCO2 Gas Sensor(SGP30)

This is the wiki of the Grove-VOC and eCO2 Gas Sensor(SGP30).

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by