GrovePi+

SKU
103010002
Rating:
83% of 100
Rating:
83% of 100
$29.99
In stock
3 Available
-
+
Qty Discount available
  • $26.99 /10pcs+

GrovePi+ are compatible with Pi 2, please check the details from Dexter's blog.

GrovePi+

grovepi1.jpg

grovepikit1.jpg

What is GrovePi+


GrovePi+ is add-on board with 15 Grove 4-pin interfaces that brings Grove sensors to the Raspberry Pi. It is the newest version compatible with Raspberry Pi model B/B+/A+/2/3 perfectly.


GrovePi+ is an easy-to-use and modular system for hardware hacking with the Raspberry Pi, no need for soldering or breadboards: plug in your Grove sensors and start programming directly. Grove is an easy to use collection of more than 100 inexpensive plug-and-play modules that sense and control the physical world. By connecting Grove Sensors to Raspberry Pi, it empowers your Pi in the physical world. With hundreds of sensors to choose from Grove families, the possibilities for interaction are endless.


NOTE: The Raspberry Pi board is not included.


What is New

  • Compatible with Raspberry Pi model B/B+/A+/2/3 perfectly

  • Faster SPI and higher reliability UART connections

  • Easier to assemble camera cables and LCD cables

  • Simplified procedures of firmware update

grovepi3.jpg


How to use

  • Step 1 - Slip the GrovePi+ board over your Raspberry Pi

  • Step 2 - Connect the Grove modules to the GrovePi+ board

  • Step 3 - Upload your program to Raspberry Pi

  • Step 4 - Begin taking in the world data

grovepi4.jpg




Technical details

Dimensions 88mm x58mm x23mm
Weight G.W 51g
Battery Exclude
Grove header Vcc output Voltage 5Vdc

Part List

Grove Pi+ 1

ECCN/HTS

HSCODE 8517709000
ROHS 1

Internet of Beer: Introducing Simple Beer Service

(This recipe is written by Todd Varland, a Solutions Architect in AWS, demonstrating how to use GrovePi+ and few Grove sensors make cool beering service their office, no need mentioned that integrated with AWS powerful cloud service. ) ...

A Plant Box with Lightning and Raining

I see gardening as fun my hacking hobby. A few days ago, a friend gave me plate of plant. I don't know its name but like it anyway. And want to built something for plant health status by detecting data such temperature, humidity, and CO2. ...

GrovePi+

GrovePi is an add-on board that brings Grove Sensors to the Raspberry Pi. As a new version of GrovePi. It adds support for the newly RaspberryPi Model B+ and Model A+.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by