GrovePi Zero Base Kit
YOU MAY LIKE THIS
PRODUCT DETAILS
The GrovePi Zero makes electronics prototyping with the Raspberry Pi Zero easy and fast. The powerful little Raspberry Pi Zero is just waiting for you to release your maker creativity and build the projects you’re passionate about. With the GrovePi Zero you can start your connected device projects in minutes. This is a compact version of the GrovePi+! The kit allows you to easily connect a variety of Grove sensors to the Raspberry Pi. Simply connect a cable from the GrovePi Zero to your sensor, download our software examples, and Raspberry Pi Zero enters the physical world.
Note:
GrovePi Zero will NOT work with the original Raspberry Pi Model A & Raspberry Pi Model B.
Raspberry Pi Zero is not included in this kit.
For more information abour Grove, please click here.
Features
Connect multiple sensors to the raspberry pi zero.
Grovepi is a system that connects over 100 grove sensors and devices to the raspberry pi.
No need for soldering or breadboards: plug in your grove sensors and start programming.
Includes a sturdy case to protect your raspberry pi zero and grovepi zero.
The grovepi zero has 6 ports. There are 3 analog ports, 1 serial port, and 2 digital ports.
Technical details
Dimensions | 185mm x125mm x48mm |
Weight | G.W 290g |
Battery | Exclude |
Part List
GrovePi Zero Board | 1 |
GrovePi Zero Acrylic Case | 1 |
Grove Sound Sensor | 1 |
Grove Temperature and Humidity | 1 |
Grove Light Sensors | 1 |
Grove Relay | 1 |
Grove Button | 1 |
Grove Ultrasonic Ranger | 1 |
Grove Rotary Angle Sensor | 1 |
Grove LCD RGB Backlight | 1 |
Grove Buzzer | 1 |
Grove Red LED | 1 |
Grove Blue LED | 1 |
Grove Green LED | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454120544 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |