GrovePi Zero(GrovePi0)

SKU
114020001
Rating:
75% of 100
Rating:
75% of 100
$24.95
In stock
4 Available
-
+

Bundle Sales

  1. Image
  2. +
  3. Image
  4. +
  5. Image
  6. +
  7. Image
  8. +
  9. Image
  10. +
  11. Image
  12. +
  13. Image
Total price: $0.00

The GrovePi Zero makes electronics prototyping with the Raspberry Pi Zero easy and fast. The powerful little Raspberry Pi Zero is just waiting for you to release your maker creativity and build the projects you’re passionate about. With the GrovePi Zero you can start your connected device projects in minutes.


The GrovePi Zero simplifies making your project: there are no more jumpers, no more breadboards, and no more loose parts to bring your Internet of Things devices to life.


You can use the hundreds of sensors offered in the Grove module family: everything from a distance sensor, light sensor, temperature and humidity sensor, buttons, and displays. There are literally hundreds of electronic modules for your project!


The GrovePi Zero has 6 ports. GrovePi Zero has a compact form factor, making your design small. The design fits neatly over the Raspberry Pi Zero.


Note:

  • GrovePi Zero will NOT work with the original Raspberry Pi Model A & Raspberry Pi Model B

  • The Raspberry Pi Zero comes without pins installed, so if you want to connect the GrovePi Zero to the Raspberry Pi Zero, you will need to solder the pins to the Raspberry Pi Zero.


Technical details

Dimensions 85mm x29.5mm x23.5mm
Weight G.W 22.3g
Battery Exclude
Analog Ports 2
Serial Port 1
Digital ports 2

Part List

GrovePi Zero Board 1

ECCN/HTS

HSCODE 8543909000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account