Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Description

Note

Seeed fusion offers PCB/ PCBA manufacturing service for customized products based on HM-BT4502 Bluetooth Low Energy (BLE) Pass-through Module with an online instant quote and fast delivery. Furthermore, business users can enjoy a free prototype and engineer support as well. Click here to learn more!

Key Features

  • Universal serial port design, full-duplex two-way communication, minimum baud rate support 9600 bps
  • Default connection interval is 30 millisecond, fast connection
  • Support 2M symbol transmission and 244 bytes packet transmission
  • Support AT commands for basic settings

Description

HM-BT4502 is a wireless data pass-through module based on CMT4502 Bluetooth Low Energy 5.0 chip. By connecting with MCU, it can quickly realize the connection and data communication between the module and Bluetooth devices such as smartphones and tablets. MCU takes up less resource and development is simple.

HM-BT4502 BLE can be set with AT commands. Basically, it can support AT commands for software reset and get MAC address. Moreover, the AT commands can also be used to set Bluetooth connection interval and control different forwarding rates (dynamic power adjustment) and adjust Tx power, customize advertisement data, customize device identification, set data delay (user MCU serial port reception preparation time).

Specification

  • Working voltage: 1.8V-3.6V
  • Working temperature: - 40℃~125℃ (built-in BLE main IC working range)
  • Modulation mode: GFSK (Gaussian Frequency Shift Keying)
  • Modulation frequency: 2402MHz-2480MHz
  • Transient current of receiving data: less than 8mA@3V
  • Transient current of sending data: less than 8mA@3V@0dBm
  • Current in the low power mode: less than 4uA@3V
  • Tx power: - 20dBm ~+8dBm
  • Rx sensitivity: -97dBm

Part List

  • 1x HM-BT4502 Bluetooth Low Energy (BLE) Pass-through Module

Certification

HSCODE8517709000
USHSCODE8517620090
UPC
EUHSCODE8517180000
COOCHINA

HM-BT4502 Bluetooth Low Energy (BLE) Pass-through Module

SKU 113990814

HM-BT4502 is a wireless data pass-through module based on CMT4502 Bluetooth Low Energy 5.0 chip.

USD$3.50
Discontinued
You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy