
News: 【Ends on Dec 31 , 2026(GMT+8)|Applicable to all warehouses】
Note:
Parameter | Description |
Product | |
Model No. | NC-ZWA-9734 |
Conformity | CE, FCC, RCM |
FCC-ID | 2A8ZE05 |
Origin | Made in China |
Product Details | |
SoCs | Silicon Labs ZG23 (Z-Wave®) ESP32-S3 (USB-serial bridge) |
Power and Data | USB-C 5VDC/1A |
Supported Protocols | Z-Wave®, Z-Wave® Long Range |
Z-Wave® Series | 800 |
Antenna Characteristics | |
Frequency Range | 860-930 MHz |
Peak Gain | 3.38 dBi |
Radiation Pattern | Omnidirectional |
Device Characteristics | |
Dimensions & Weight | Device: 125x125x315 mm, 350 g In box: 345x222x45 mm, 600 g |
Material | Enclosure:
|
Operating Conditions | Indoor use only0 °C to 65 °C (32 °F to 149 °F)
Humidity: non-condensing Keep in dry, not excessively dusty environment, as this can cause damage to the unit
Do not leave the unit in direct sunlight or near any heat source, as this can cause overheating. |
| HSCODE | 8517629990 |
| USHSCODE | 8517620020 |
| UPC | |
| EUHSCODE | 8517180000 |
| COO | CHINA |
Home Assistant Connect ZWA-2 (Base + Antenna) | x1 |
USB-C to USB-A cable | x1 |
The most performant Z-Wave adapter available, it is the ultimate way to connect any Z-Wave device to Home Assistant. The antenna and base are precisely tuned to Z-Wave’s ideal wavelength, working in harmony to provide a reliable connection and maximize range. With support for Z-Wave Long Range*, it provides a more dependable, responsive connection to far-away devices and improved battery life. Designed by the team driving forward Home Assistant and Z-Wave JS, it offers plug-and-play setup and effortless migrations.