
Note
The High-Performance Liquid Cooler for Raspberry Pi is a high-performance cooling solution designed to effectively dissipate heat and ensure optimal operating temperatures for the Raspberry Pi. It is an essential accessory for users who want to enhance the performance and longevity of their Raspberry Pi device.
The compact design of the high-performance liquid cooler allows it to be seamlessly installed on the top and bottom of the Raspberry Pi, ensuring efficient heat transfer and perfectly protecting the bottom of the Raspberry Pi. Its simple installation process eliminates the need for complex wiring or additional tools, making it friendly to both beginners and experienced Raspberry Pi enthusiasts.
With its powerful cooling performance, the High-Performance Liquid Cooler effectively dissipates heat generated by the Raspberry Pi during intensive tasks or prolonged usage. This helps prevent overheating and ensures stable performance. Efficient water-cooled cooling will allow you to connect multiple Raspberry Pi boards to a set of cooling devices. When using Raspberry Pi boards in a cluster, you can use a set of water-cooled devices to effectively cool multiple Raspberry Pi boards.
Water Cooling Radiator | x1 |
Black heatsink | x1 |
Hexagonal screw M2.5*10 | x4 |
L-key hex wrench | x1 |
Heat sink pad | x5 |
User Manual | x1 |
| HSCODE | 8471800000 |
| USHSCODE | 8471801000 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | CHINA |
The water cooling radiator, a collaborative product released by Seeed Studio and 52Pi, which is one of the accessories of the High-Performance Water Cooling RGB integrated CPU Cooler. If you're cooling multiple Raspberry Pi 5B, simply add this device