Intel® Edison
  • Intel® Edison

Intel® Edison

SKU 102990283
The Intel® Edison development platform is bringing down barriers in the world of wearables and IoT technology
Free Express Shipping on Orders over $200!
$49.95
4 Available
Qty:
This field is required
ADD TO CART
Description

The Intel® Edison development platform is bringing down barriers in the world of wearables and IoT technology. Dimensions: 32.5 x 25.0 x 3.9 mm


FEATURES

  • Uses a 22nm Intel® SoC that includes a dual core, dual threaded Intel® Atom™ CPU at 500MHz and a 32-bit Intel® Quark™ microcontroller at 100 MHz.  It supports 40 GPIOs and includes 1GB LPDDR3, 4 GB EMMC, and dual-band WiFi and BTLE on a module slightly larger than a postage stamp.

  • The Intel Edison module will initially support development with Arduino* and C/C++, followed by Node.JS, Python, RTOS, and Visual Programming support in the near future.

  • It includes a device-to-device and device-to-cloud connectivity framework to enable cross-device communication and a cloud-based, multi-tenant, time-series analytics service.


SPECIFICATION

Physica
Form factorBoard with 70-pin connector
Dimensions32.5 x 25.0 x 3.9 mm
Operating temperature0 to 40 degC
ConnectorHirose DF40 Series
(1.5mm, 2.0mm, or 3.0mm stack height)
Memory
Max Memory size4GB
Memory typeDDR3, Nand Flash
Physical add. Ext.32-bit
# of DIMMs0
ECC Memory supported: NO
External Interfaces
SD Card1 Interface
UART2 Controllers
I2C2 Controllers
SPI1 Controller with 2 chip selects
I2S1 Controller
GPIOAdditional 12 (with 4 capable of PWM)
USB 2.01 OTG Controller
Clock Output32 KHz, 19.2 MHz
Major Edison Components
SoC22nm Intel SoC includes: a dual core, dual threaded Intel Atom CPU at 500MHz, and a 32-bit Intel Quark microcontroller at 100 MHz
RAM1 GB LPDDR3 POP memory
Flash Storage4 GB eMMC
WiFiBroadcom 43340 802.11 a/b/g/n
Dual-band (2.4 and 5 GHz)
On board antenna or external antenna SKU configurations
BluetoothBT 4.0
Power
Input3.3V – 4.5V
Output100ma @3.3V and 100ma @ 1.8V
PowerStandby (No radios): 13mW
Standby (BT 4.0): 21.5mW
Standby (WiFi): 35 mW
Firmware + Software
CPU OSYocto Linux v1.6
Development EnvironmentsArduino IDE
Eclipse supporting: C, C++ & Python
Intel XDK supporting: Node.JS & HTML5
MCU OSRTOS
Development EnvironmentsMCU SDK and IDE


DOCUMENTS

Intel Edison Product Page

Intel Edison Product Brief

Getting Start

Software Download

Forum

Support

 

Related Products: 

Intel® Edison Breakout Kit

Intel®  Edison Kit for Arduino

Intel®  Gelileo

Intel®  Gelieo Gen 2

USB Console Adapter for Intel Galileo

Grove starter kit plus - Intel IoT Edition for Intel Galileo Gen

Grove starter kit plus - Intel IoT Edition for Intel Galileo Gen 1

Galileo Case

See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Reviews
See More
Questions and Answers
SUBMIT
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping off on your first order over $50 or more. Discounted items included!

Invalid email address.