RF 4GHz SMA Antenna - up to 5dBi

RF 4GHz SMA Antenna - up to 5dBi

SKU 318020023
10.95
8 Available
$10.95/ 1pcs+

Description

The omnidirectional LTE multiband antenna is designed for worldwide LTE / 4G cell reception, and can be used for other purposes in the supported frequency range of Frequency: 698-960 / 1710-2170 / 2500-2700 MHz.

It comes in a compact, robust articulated lightweight design, making it an ideal choice for handheld RF Explorer Spectrum Analyzer.


Feature

  • Compact multiband antenna for LTE / 4G with SMA male connector

  • Omnidirectional in the horizontal plane


Specification

  • Impedance: 50 ohm

  • Characterized response: 698-960 / 1710-2170 / 2500-2700 MHz

  • VSWR:<2.0

  • Gain: up to 5dBi

  • Max power: 50W

  • Connector: SMA male

  • RoHS compliant


Part List

  • LTE antenna x1


For technical support and suggestions, please visit ourĀ forum.

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 32g    
BatteryExclude

Part List

4G/LTE antenna1

ECCN/HTS

ECCNERA99
HSCODE9030900090

Reviews

Questions and Answers

SUBMIT

    View History

    RF 4GHz SMA Antenna - up to 5dBi

    SKU 318020023
    $10.95
    8 Available
    $10.95/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT