Product Details
Wiki & Learn
Reviews
Download PDF

Description

This product is retired, please consider our Skeleton Bot - 4WD Hercules Mobile Robotic Platform as your alternative choice.

This kit consists of a left mecanum wheel, a DC motor, a motor support, a shaft connector and some screws as well as nuts. The mecanum wheel is a conventional wheel with a series of rollers attached to its circumference. These rollers each have an axis of rotation at 45° to the plane of the wheel and at 45° to a line through the centre of the roller parallel to the axis of rotation of the wheel. Due to its unique conformation, when the wheel rolls on the ground, a portion of the force in the rotational direction of the wheel will translated into a force normal to the wheel direction. 
This kit is usually supposed to work together with other 3 Mecanum wheel kits (2 right, 1 left) in order to form an omni-directional mobile platform.
 

 

Features:

Omnidirectional transfer ability

 

Specification:

  • Wheel Direction: Left handed
  • Rated Voltage: DC 6 V (Voltage Range: 4V ~7V)
  • Rated Current: 950 mA (Max)
  • Rated Torque: 1 Kg.cm
  • Rated Speed: 250±10% rpm

Part List:

  • 1×Left Mecanum Wheel Φ60mm H32mm
  • 1×DC Motor-25 GA 370 Standard Version
  • 1×Motor Support for DC Motor-25 Series
  • 1×Shaft Connector
  • 2×Set Screw M3×5
  • 1×Screw, Spring Lock Washer and Plain Washer assemblies M4×18
  • 2×Cross Recessed Pan Head Screw M3×8
  • 4×Cross Recessed Pan Head Screw with Washer M3×8
  • 4×Hexagon Nut M3

Documents:

You can download the motor Specs here. Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo codes or tutorials. For technical supports, please post your questions at our forum

 

 

 

 

Certification

HSCODE9023009000

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 263g
BatteryExclude

Left Mecanum Wheel Kit

SKU 110070010
This product is retired, please consider our Skeleton Bot - 4WD Hercules Mobile Robotic Platform as your alternative choice
USD$49.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy