Li-Po Battery Charger
- 10+: $4.40
YOU MAY LIKE THIS
PRODUCT DETAILS
Use the Bitcraze battery charger to always have your spare batteries full to maximize your flight time. If you’re a bit handy with a soldering iron you can even solder multiple chargers together for multi-battery charging.
FEATURES
• 500mA single-cell Li-Po battery charger
• Charging indicator
• Connection points for chaining of multiple chargers
SPECIFICATION
Electrical specification
• Max charging current: 500mA
• Supply voltage: 5V
• μUSB charging connector
• Based on the MCP73832 single-cell Li-Po charger
• Connection points allows chaining of multiple chargers (1x2, 2.54mm pitch)
Mechanical specification
• Weight: 1.2g
• Size (WxHxD): 10.5x16x1.6mm (not including cable)
• Connector for the Crazyflie 2.0 stock battery
RESOURCES
• Bitcraze
• For more details, please visit Wiki.
• For technical discussion, please visit Forum.
• For projects that you would like to share with the community, please visit Recipe.
Tech Support
If you have any further question for technical support, please contact [email protected]
Technical details
Dimensions | 97mm x58mm x5mm |
Weight | G.W 3g |
Battery | Exclude |
Part List
Battery charger | 1 |
ECCN/HTS
HSCODE | 8504909090 |
USHSCODE | 8471490000 |
UPC | 841454118558 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |