seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      LightBlue Bean+
      LightBlue Bean+
      LightBlue Bean+
      LightBlue Bean+
      LightBlue Bean+
      LightBlue Bean+
      LightBlue Bean+
      This product contains battery, might applys to shipping constriction.

      LightBlue Bean+

      SKU 105990031
      $54.90
      DISCONTINUED
      This item is no longer available.

      Description

      The LightBlue Bean+ is an Arduino-compatible board that you program wirelessly using Bluetooth Low Energy. With Bean+, you can program wirelessly from any of your devices. Bean+ also comes with a built-in accelerometer, temperature sensor and RGB LED.

      1.jpg

      1-1.jpg

      The Bean+ can be programmed from most iOS, OS X, Windows and Android devices with BLE capabilities. Write code on-the-fly using our iOSand Android Bean Loader apps, or at the comfort of your computer using the standard Arduino IDE (Mac or PC). All programming can done wirelessly and you can even program multiple Beans at once. No wires; no worries.

      1-2.jpg

      The Bean+ is perfect for any smartphone-controlled project. Use our app LightBlue to quickly interact with the Bean+ without having to make your own app. Make a smartphone-controlled hovercraft or use your iPhone to turn the lights on and off in your roommate's bedroom.

      1-3.jpg

      We provide official iOS, OS X and Android SDKs that help you develop smartphone apps that interact with the Bean+. These have been been put to the test by our own apps, as well as many built by our community. 

      1-4.jpg

      Your Bean+ can talk to other Beans! This feature uses BLE advertisement packets and the observer role to send simple messages between Beans.

      1-5.jpg

      The Bean+ comes equipped with five new Bluetooth Low Energy capabilities: beacon, MIDI, HID, ANCS and observer role.

      未标题-3.jpg

      Have the Bean+ receive your Apple notifications during the weekdays, be a MIDI instrument by Friday and work the weekends as a keyboard or a mouse. Then let it spend its holidays socializing with other Beans.

      2.jpg

      未标题-2.jpg 

      2-1.jpg

      Bean+ comes with a LiPo battery and charges just like any other micro-USB device. If you need more capacity, simply solder on your own LiPo as a replacement.

      2-2.jpg

      Grove is a system of components designed for makers. The Grove ports on Bean+ make it easy to add parts without soldering.

      未标题-1.jpg 

      标签.jpg

      2-3.jpg

      The built-in headers on Bean+ make it easier than ever to build your own addon boards. Just spin a PCB, add headers and plug it in!

      2-4.jpg

      Bean+ operates at either 3.3 or 5 volts, so it can talk to all your favorite peripherals. You won’t have to limit which parts you can use because of incompatible operating voltages.

      2-5.jpg

      With a new RF amplifier, the Bean+ can communicate with other Bean+'s from up to 400 meters (1,300 ft) under ideal conditions, or 250 meters (820 ft) to your smartphone. Upload a new sketch to your tree house Bean+ without having to leave your bed, or turn on epic welcoming music in your house before you even pull into to your driveway. 

      3.jpg

      • ATmega328p microcontroller @ 8 MHz

      • 32KB Flash memory, 2KB SRAM

      • 16 accessible I/O pins

      • 6 analog input pins on a 10-bit ADC

      • 4 pins with PWM support

      • 1 SPI port

      • 1 I²C port

      3-1.jpg

      • 3.7V 600maH LiPo Rechargeable Battery

      • Operating Voltage Range (USB): 5V +/- 10%

      • Maximum Current @ 5V: .6A

      • Maximum Current @ 3.3V: 1A

      • Operating Temperature Range: -40°C to 85°C

      3-2.jpg

      • Maximum Output Power: 8dBm

      • Maximum Range(Bean+ to Bean+): 400 m

      • Maximum Range(Bean+ to smartphone): 250 m

      4.jpg

      • 1 x LightBlue Bean+

      • 1 x LiPo Rechargeable Battery

      5.jpg

      Getting started with Bean+

      Download

      Arduino sketches reference

      For more information, please check out LightBlue forum Bean Talk.


      Technical Details

      Dimensions75mm x 40mm x 20mm
      WeightG.W 34g    
      BatteryLithium Cells / Batteries contained in equipment UN3481 - PI967

      Reviews

      Questions and Answers

      SUBMIT
      0
      Do you plan to sell any boards with the groove connectors of the comparable size?
      on Apr 09,2018
      Replyupvote ()
      Hi there~ In the short time, we do not have such plan. However, we will consider your suggestion. Regards
      on Apr 23,2018 16:16 PM
      Replyupvote ()
      Reply
      0
      What type of accelerometer does this have? How many axis?
      on Nov 27,2016
      Replyupvote ()

        View History

        LightBlue Bean+

        SKU 105990031
        $54.90
        DISCONTINUED
        This item is no longer available.
        $54.90/1pcs+
        $53.00/10pcs+
        $52.00/50pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer