Product Details
Wiki & Learn
Reviews
Download PDF

Description

LinkStar-H68K-V2 router equips quad-core Cortex-A55 RK3568 chip, featuring 4 Ethernet interfaces for dual-2.5G and dual-1G, along with Wi-Fi 6 technology, while providing high storage capacity and media player functionality, functioning recommended for indoor use. Compared with the first H68K generation, it not only has better communication and heat dissipation effect, but also the interface layout is more reasonable and convenient.

 

 

Comparison of H68K and H68K-V2

Difference

H68K

 

H68K-V2

USB

Number of external USB2.0-A ports: 2Number of external USB3.0-A ports: 2

Number of external USB2.0-A ports: 1Number of external USB3.0-A ports: 1Number of internal USB2.0-A ports: 1, located in the PCIE M2 slot, enabling MT7921 Bluetooth function

SATA

The Type-C does not support the SATA function in the docking dock

The Type-C supports the SATA function in the docking dock

Type-C Power

Not supported, use 12V DC interface for power supply

Support CC line PD fast charging

Supports 5V-20V wide voltage DC input, power requirement >10W

12V DC interface power supply canceled

Interface layout

The network port layout is not neat

Neat layout of network ports

Equipment appearance

Appearance CNC sandblasting fine. 

CNC cooling strip, with technology style

Appearance CNC sandblasting coarse. 

Integrated heat dissipation strip, with industrial style and better cooling effect

Production support

EOL(end of life)

MP(mass production)

 

Feature

  • Lightning-fast Network Ports: Dual 2.5Gbps Ethernet & dual 1Gdps Ethernet,4 interfaces overall for fast speed router deployment 
  • Outstanding Wi-Fi 6 Technology:Up to 1200Mbps, support 2.4G/5G dual-band for high throughput performance
  • 4K Multimedia Player:Pre-installed Android 11 OS, mounted with one HDMI 2.0 port for 4K@60fps display with HDR support
  • High Storage Capacity:Equip onboard 32Gb eMMC, an SD card slot, and a USB 3.0 Type-C for massive storage, Type-C  supports the SATA function in the docking kock 
  • Pocket-sized Metal Box:Carry everywhere, built around with metal for passive heat dissipation
  • Multiple Operating Systems Supported:OpenWRT, Armbian

Description

LinkStar-H68K-V2 equips quad-core Cortex-A55 RK3568 chip, featuring dual-1G Ethernet and dual2.5G Etherent as 4 network inferfaces overall,  assembled in one portable metal box, carrying dual-band Wi-Fi 6, designed for high-speed network. It comes with sufficient expansion ability and media player functionality, presenting you with a fully functional device for office work and home entertainment, as well as anywhere you travel around.

 

High Storage Capacity

This compact equipment equips onboard 32GB eMMC, along with one SD card slot and one USB3.0 Type-C which supports an external hard drive for storage extension. Combined with fast-speed Ethernet, you can use it to establish a NAS(Network Attached Storage) to store and access abundant information over a network without physical file transformation.

Outstanding Wi-Fi 6 Technology

With wireless capability, it can perform as a repeater and connect different Wi-Fi at different places like hotels and cafes, then convert them to a network you set up, to link all your devices, which is beneficial for your travel or business trip.

4K Multimedia Player

With such storage and network capability, it houses an HDMI 2.0 port and a 3.5mm microphone port, installing Android 11 OS in advance, outputting 4K immersive visuals, all of which make it a neat network media player to stream media and display instantly, while providing access to online services like Spotify or YouTube.

Great Extensibility

Additionally, it provides an SD card slot, one USB 3.0, and one USB 2.0 ports for further usage. You can connect a USB printer with it for print serving in the office which can be available to the entire network. And Type-C supports the SATA function in the docking dock. Meanwhile,you can switch to a different Opreaing System by inserting different SD cards without SD cards without overwriting  the original one.

Multiple OS support

You can also run it with a dedicated routing system like OpenWRT for building a fast speed and secure router in concentration. You can utilize it to establish a VPN router of your own, realize remote control, avoid advertising, and other personal customization by your definition.

The design of LinkStar-H68K-V2 is light and mini-sized that it can be lifted by one singular hand. It is built around metal for passive heat dissipation. You can charge it with a 5-24V power adaptor and 5V Type-C connector.

Application

  • VPN router
  • NAS
  • Remote control/work
  • Game server
  • Block advertising
  • Print server
  • Firewall
  • Tethering

 

Specification

Parameters

 Details

 Processor

 Rockchip RK3568 for up to 2.0GHz

 CPU

 Quad-core 64-bit Cortex-A55

 GPU

 ARM G52 2EE

 NPU

 1 TOPS@INT8

 Multi-Media

 4K@60fps H.265/H.264/VP9 video decoder

1080@60fps H.265/H.264 video encoder

 Support 8M ISP, HDR

 Storage

 onboard 32GB eMMC

 1x SD card slot for storage expansion

 Operating System

 Pre-installed Android 11 OS

 Support Armbian, OpenWRT

 Wireless

 Dual-band 2.4G/5G Wi-Fi 6

 M7921E module

 NIC

 2x 1G Ethernet NIC RTL8211F

 2x 2.5G Ethernet NIC RTL8125B

 Video Output

 1x HDMI2.0 interface for 4K output

 USB

 1x USB 3.0 Type-A

 1x USB 3.0 Type-C, capable of storage expansion and support 5V-20V wide voltage DC input, power requirement >10W

 1x USB 2.0 Type-A

 Power Supply

Support CC line PD fast charging

Supports 5V-20V wide voltage DC input, power requirement >10W

12V DC interface power supply canceled

 Power Consumption

 7.5W(With a fully loaded network port)

 Operating Temperature

 -10 ~ 55°C

 

Dimensions

 

80*60*40mm

 

Hardware Overview

 

Part List

LinkStar-H68K-1432-V2

x1

Antenna

x2

Type-c to DC cable

x1

Card pin of metal

x1

 

 

Certification

HSCODE8517623600
USHSCODE8517180050
UPC
EUHSCODE8517180000
COOCHINA

LinkStar-H68K-1432 V2

SKU 102110958

LinkStar-H68K-V2 router equips quad-core Cortex-A55 RK3568 chip, featuring 4 Ethernet interfaces for dual-2.5G and dual-1G, along with Wi-Fi 6 technology, while providing high storage capacity and media player functionality, functioning recommended for indoor use. Compared with the first H68K generation, it not only has better communication and heat dissipation effect, but also the interface layout is more reasonable and convenient.

USD$99.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy