seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      LoRa/LoRaWAN Gateway - 915MHz for Raspberry Pi 3

      LoRa/LoRaWAN Gateway - 915MHz for Raspberry Pi 3

      SKU 110060623
      $289.00
      12 Available
      $274.50/10pcs+

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      LoRa is a perfect long-range wireless solution to create low-power, wide area networks.So far we have released several “LoRa” boards such as Seeeduino LoRaWan and Grove LoRa Radio etc. However if you want to build you own LoRa network, there are 3 things   that you should prepare to get started: a Gateway, at least one Node and a local server where you can monitor all your devices. This kit provides a gateway & local server that allows you to collect and transfer data among all your LoRa nodes. By connecting the gateway with Seeeduino LoRaWAN and Grove modules, you can build your IOT prototype within minutes.

      Regarding the gateway module RHF0M301, it is a 10 channel(8 x Multi-SF + 1 x Standard LoRa + 1 x FSK) LoRaWan gateway moduel with a 24pin DIP port on board, users can easily connect the RHF0M301 with PRI 2 bridge RHF4T002, adapter for Raspberry Pi 3 and RHF0M301.

      There are several type of RHF0M301 distinguished by different communication frequency. This kit provides RHF0M301-915MHz (for 868MHz version, please click here), so we also included a 915MHz antenna. Apart from that the kit also contains an 8GB SD card and USB cables, Ethernet Cables and other accessories. 

      Note:This kit does not contain Raspberry Pi 3 Board

      Features

      • Low power consumption & wide area

      • Industrial standard reliability

      • Economic solution to build LoRa /LoRaWAN network

      • Rich Accessories of sensor and actuator

      • Real time monitoring

      Part List

      • Gateway module RHF0M301 – 915 x 1

      • PRI 2 Bridge RHF4T002 x 1

      • 8GB Micro SD Card – Class 10 x 1

      • USB to UART Adapter x 1

      • 0dBi Rubber Duck Antenna x 1

      • Micro USB Cable 20cm x1

      • Micro USB Cable 100cm x 1

      • RJ45 Ethernet Cable 200cm x 1

      • 5V/2.1A American Standard Adapter with Micro USB Connector x 1



      Technical Details

      Dimensions200mm x 130mm x 50mm
      WeightG.W 337g    N.W 330g
      BatteryExclude

      Part List

      Gateway module RHF0M301 – 9151
      PRI 2 Bridge RHF4T0021
      8GB Micro SD Card – Class 101
      USB to UART Adapter1
      0dBi Rubber Duck Antenna1
      Micro USB Cable 20cm1
      Micro USB Cable 100cm1
      RJ45 Ethernet Cable 200cm1
      5V/2.1A American Standard Adapter with Micro USB Connector1

      Reviews

      Questions and Answers

      SUBMIT
      0
      The wiki instructions include a modem, I would like to collect the data to the local server mentioned on the pi, are there other instructions?
      on Apr 21,2017
      Replyupvote ()
      Thanks, the manual was what I was referencing, it gives details on starting up services for a radio that does not come with the kit. I would like to view the sensor data locally on the pi?
      on Apr 22,2017 04:20 AM
      Replyupvote ()
      Hello, I am sorry for the delay.Seems that it need a bit more details than we can do via comments.Please contact techsupport@seeed.cc.Thanks.
      on Apr 27,2017 14:38 PM
      Replyupvote ()
      Reply
      0
      How and where do I connect SSCOM? The only serial port I see is the RPi UART used as the serial console... I've gone through the users manual and it doesn't say.
      on May 24,2017
      Replyupvote ()
      Did you figure this out? I am having the same issue.
      on Aug 26,2017 12:30 PM
      Replyupvote ()
      The SSCOM appears to only be required for the node sensors, which are not a part of this kit. I ignored all of the SSCOM instructions and was able to get the gateway working on Loriot.
      on Sep 06,2017 23:40 PM
      Replyupvote ()
      Reply
      0
      Is it possible to register the LoRa/LoRaWAN Gateway - 915MHz for Raspberry Pi 3 on the Kyrio LoRa Server cloud?
      on Feb 14,2018
      Replyupvote ()
      Hi julio~ If the Kyrio LoRa Server support Semtech packet forwarder, of course the gw could connect to it. Just need do some configurations. If not, you need to contact with the server vendor for help.Regards
      on Feb 27,2018 11:42 AM
      Replyupvote ()
      Reply
      0
      " 1 x Standard LoRa " clarify please, from what i understood, its a single channel lora module
      on Feb 07,2018
      Replyupvote ()
      Hi there~ Yes, you are right.The 8 Multi-SF means Multi-rate mode,and the standard LoRa means Fixed rate mode.Regards
      on Feb 07,2018 16:22 PM
      Replyupvote ()
      Reply
      0
      Hi anybody has the SD card image for this kit? I sent an email to the manufacturer and they didn't answer. Also, they don't give access to the wiki. What is the wiki for? It's to help. Isn't it? Shame!
      on Jul 26,2017
      Replyupvote ()
      Hi there~ Sincere apologies.First,please email to our techsupport team rather than the manufacturer by ### techsupport@seeed.cc ###,we will check again,and make sure you can get the image.Second,the wiki is available now.Sorry again for the delay.Regards
      on Feb 07,2018 16:31 PM
      Replyupvote ()
      Reply
      0
      Hi, this kit include some modules for the sensors? if not.. wich module do i need to buy for conecting the sersors to the gateway. thanks.
      on Jul 17,2017
      Replyupvote ()
      Hi there~ You may need a Seeeduino LoraWan.With this board, you can use a mass of grove sensor.This way ,you can conect those sensor to the Lora-gateway.Regards
      on Feb 07,2018 16:56 PM
      Replyupvote ()
      Reply
      1
      What Network Server should I use?
      on Jul 11,2017
      Replyupvote ()
      It is easy to set this up with The Things Network (http://www.thethingsnetwork.org) Have a look here: https://github.com/jpmeijers/ttn-resin-gateway-rpi
      on Jul 11,2017 20:25 PM
      Replyupvote ()
      Reply

        View History

        LoRa/LoRaWAN Gateway - 915MHz for Raspberry Pi 3

        SKU 110060623
        $289.00
        12 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        $274.50/10pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Learn
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer