Product Details
Wiki & Learn
Reviews
Download PDF

Description

Note

Seeed Fusion offers PCBA manufacture for custom designs based on MT3620 Module. Furthermore, Business users can enjoy a free prototype and engineer support as well. Individual users can have a free prototype and sell their products through Seeed’ platform. Get instant online quoting and fast delivery. Click here to learn more!

Over View

Seeed has launched the Azure Sphere MT3620 Development Kit for a while, developers have been experienced the Azure Sphere developing process, and some of them has further request for customized hardware for their own project. Now we have released new Azure Sphere Mini Dev Board, which is based on the MT3620 stamp form factor module designed by Seeed’s partner AI-Link.

 

The WF-M620-RSC1 IoT module is based on the MediaTek MT3620AN, a highly integrated single chip, tri-core Wi-Fi MCU designed to meet the requirements of modern robust internet-connected devices. It leverages the Microsoft Azure Sphere security architecture to provide an unprecedented level of security to connected device manufacturers. The stamp form factor makes it easier for developer designing their hardware, lower the layout complexity and manufacture defective rate. 

Certification

HSCODE8517709000
USHSCODE8517790000
UPC841454122272
EUHSCODE8517180000
COOCHINA

Technical Details

Technical details

Dimensions30mm x22mm x2.5mm
WeightG.W 3g
BatteryExclude

MT3620 Module(AI-Link WF-M620-RSC1)

SKU 317060362

The WF-M620-RSC1 IoT module is based on the MediaTek MT3620AN, a highly integrated single chip, tri-core Wi-Fi MCU designed to meet the requirements of modern robust internet-connected devices. It leverages the Microsoft Azure Sphere security architecture to provide an unprecedented level of security to connected device manufacturers. The stamp form factor makes it easier for developers to design their hardware, lower the layout complexity and manufacture defective rate. 

USD$19.90
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy