
This is a radar detection module based on the millimeter-wave doppler radar system for human motion and detection. It is based on the SYH24A1 IC which is a 24GHz radar transceiver. This comes in a compact package and runs on very low power, providing high-precision measurements.
The high frequency of this module allows for high penetration though objects and therefore this module does not need to be exposed outside when deploying, but rather behind an object. This, in turn, is extremely useful in security systems. Also, this is able to operate in harsh weather conditions such as high temperatures, dust, and rain.
Doppler radar works by sending a beam of electromagnetic radiation waves from the transmitter (TX Antenna) and receiving them through the receiver (RX Antenna) and measuring amplitude and position of an object’s movement.
After analysis by a special algorithm, the human body's breathing, movement, number of people, distance, direction, and other information can be obtained.
The area that the radar module measures human activity is within about 200 square meters. The maximum sensing distance for object movement is less than 20 meters and the measurement breathing distance is within 5 meters. The radar antenna has a measurement range of 80 ° horizontally and 30 ° vertically. It is a product that can measure different distances through different algorithms.
Note
We also offer another Doppler Radar Module based on the BGT24LTR11 MMIC with our Grove Interface. Click here to learn more!
By monitoring different detection distances and different motion amplitudes, appropriate deployment is made according to the room layout. When indoors, it will have a better experience when installed at a high place.
When installed horizontally, standing or sitting posture is better to monitor. Suitable for office, home appliances, living room, and other open environments.
In this installation mode, the maximum distance for human motion detection is greater than 10 meters; the maximum distance for human stationary detection is approximately equal to 5 meters; generally the effective action distance is 3 to 4 meters.
Measure the movement of people in the room. It is mainly suitable for hotels, halls, courtyards, and other environments.
In this installation mode, the maximum distance for human motion detection is less than 10 meters; the maximum distance for human stationary detection is less than 5 meters, and the effective distance is generally 3 to 4 meters. In this mode, there may be monitoring blind spots directly below the radar and adjacent areas. As the downward-looking angle increases, the static human detection distance will be significantly shortened.
Mainly for the monitoring of the human body in the state of lying down, such as bedrooms, nursing homes, hospital beds, etc., can measure a person's breathing state, sleep state.
Affected by the radar installation height and the radar beam range, the length of the horizontally acting area is about 3 to 5 meters.
| Parameter | Value |
|---|---|
| Working frequency | 24GHz |
| Moving target sensing distance(max.) | ≥20M |
| Respiratory signal detection distance(max.) | ≥5M |
| Antenna beamwidth | 80°/30° |
| Power consumption | ≤500mW |
| Operating temperature | -20℃-60℃ |
| Fall alarm | Yes |
| Pin | Description | Typical |
|---|---|---|
| 1 | VCC | 5V DC |
| 2 | GND | Ground |
| 3 | ST | |
| 4 | TX | Interface, TTL Level |
| 5 | RX |
Note
When the device detects someone, the ST output goes high; otherwise the ST output is low when there is no one present.
Note
Units are in mm
1 x Millimeter Wave Doppler Radar (SYH24A1) - 24GHz Transceiver
This is a radar detection module based on the millimeter-wave doppler radar system for human motion and detection. It is based on the SYH24A1 IC which is a 24GHz radar transceiver. This comes in a compact package and runs on very low power, providing high-precision measurements.