
Mini AI Computer T906 is powered by Jetson AGX Orin 32GB Module, delivers up to 200TOPS AI performance, and is mounted with two ethernet ports for up to 10 Gbps communicating. Support Wi-Fi, Bluetooth, 4G/5G, and GPS enables hybrid fast network and navigation. The full system is ideal for building energy-efficient autonomous machines with the most advanced AI power, and industrial interfaces, and operating under excellent passive heat dissipation, two fans, along with IP55 lightweight aluminum alloy structure.
Note
Custom integrations with GPS, 4G, 5G, and WiFi/Bluetooth modules are also available, contact [email protected] for more details.
Mini AI Computer T906 built with the Jetson AGX Orin 32GB Module that delivers up to 200TOPS AI performance, ready for the most complex AI workloads at the edge. Pre-installed Jetpack 5.0.2, supported by NVIDIA JetPack and DeepStream SDKs, TensorRT, RIVA, Issac software libraries, and leading AI platform-tools from the Seeed Edge AI ecosystem, you can easily develop and deploy AI applications for manufacturing, delivery, retail, and smart cities, and more.
You can access a speed network access with ethernet ports of 10GbE and 1GbE at Mini AI Computer T906. You can enable up to 10 streams for video analytics.
The built-in carrier board also leaves interfaces for the GPS module, and M.2 Key M for extending SSD, M.2 Key B for the wifi module, M.2 Key E for 5G module,Mini PCIe for 4G module.
With 3x RS232 and protected by excellent heat dissipation and enclosure, T906 is ideal for building energy-efficient autonomous machines
With up to 10 Gigabit Ethernet and ultra-long MTBF stable operation, this supercomputer makes advanced analytics possible while providing the ability to handle multiple simultaneous streams from like dozens of IP cameras. It carries Wi-Fi wireless capabilities and supports Bluetooth, 4G & 5G modules configuration, as well as GPS navigation.
Equipped with a JEG vehicle-level connector where there are 3x CAN FD, and 2x GPIO, you can input multiple radar sensors. It has also mounted a GMSL camera connector which you can utilize to build a camera sensor hub, a control unit, or a video transcoding unit. This edge AI box can implement autonomous driving, autonomous mobile robots (AMR), or teleoperation of unmanned ground.
It comes with a rich set of industrial interfaces: 1x standard RS232, 1x RS232 for UART, and 1x RS232 for the Time SYNC trigger.
Covered by super strong and lightweight aluminum alloy, it is designed as IP55 for a high degree of protection and it is designed as passive heat dissipation with two onboard fans for a strong cooling function. With pre-installed Jetpack 5.0.2, this great computing platform is ready to deploy on unmanned cleaning cars, unmanned delivery cars, intelligent inspection, AGV, and other unmanned driving fields.
Module |
Jetson AGX Orin 32GB |
AI Performance |
200 TOPS |
CPU |
8-core Arm® Cortex®-A78AE v8.2 64-bit CPU 2MB L2 + 4MB L3 |
GPU |
1792-core NVIDIA Ampere architecture GPU with 56 Tensor Cores |
Memory |
32GB 256-bit LPDDR5 204.8GB/s |
Storage |
64GB eMMC 5.1 1 x m.2 key m nvme 2280 connector
|
Display |
1*HDMI Type A |
Video Encode
|
1x 4K60 (H.265) 3x 4K30 (H.265) 6x 1080p60 (H.265) 12x 1080p30 (H.265) |
Video decoder |
1x 8K30 (H.265) 2x 4K60 (H.265) 4x 4K30 (H.265) 9x 1080p60 (H.265) 18x 1080p30 (H.265) |
Gigabit Ethernet |
1x 10GbE 1x 1GbE |
Wifi/BlueTooth |
1x M.2 KEY B (2230) Support WiFi/Bluetooth 1x M.2 KEY E support 5G 1 mini PCIe for 4G (modules not included) |
GPS |
Support GPS (modules not included) |
USB |
4x USB 3.0 Type A Connector; 1x USB 2.0 TYPE-C port for Device mode; 1x USB 2.0 TYPE-C port for Debug |
Industrial Interfaces |
3xCAN (with CAN chip) |
2xGPIO | |
2x RS-232 D-SUB9 1 xTIME SYNC(RS232)
| |
Camera |
GMSL 2 camera connector (compatible with GMSL1) |
RTC |
RTC Connector with Rechargeable Battery |
FAN |
2* FAN |
LED |
2x Status Indicator LED |
Button
|
Power KEY Reset KEY Recovery KEY |
OS |
JetPack 5.0.2 |
Power |
9-36v JAE(MX23A12SF1) Typical power 45W Maximum 75W |
Mechanical |
196.7*196*74mm 2.5kg -20℃-55℃
|
Mini AI Computer T906 |
x1 |
Mounting Bracket |
x1 |
19V Power Adapter |
x1 |
Power Adapter Cable |
x1 |
Type-C cable |
x1 |
Currently, the HDMI port does not support the transmission of HDMI signal.
|
Module tested |
4G |
Neoway n720 / Quectel EC20 |
5G |
Quectel RM500Q-CN |
WiFi/BT |
AzureWave CB375 |
GPS |
HSTAR HX-26-GN-3X |
| HSCODE | 8471419000 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | CHINA |
Mini AI Computer T906 is powered by Jetson AGX Orin 32GB Module, delivers up to 200TOPS AI performance, and is mounted with two ethernet ports for up to 10 Gbps communicating. Support Wi-Fi, Bluetooth, 4G/5G, and GPS enables hybrid fast network and navigation. The full system is ideal for building energy-efficient autonomous machines with the most advanced AI power, and industrial interfaces, and operating under excellent passive heat dissipation, two fans, along with IP55 lightweight aluminum alloy structure.