Product Details
Wiki & Learn
Reviews
Download PDF

Description

Mini AI Computer T506S is an edge AI platform powered by Jetson Xavier NX mounted with 5x PoE Gigabit RJ45 ports. It comes with 128GB SSD and storage expandability, supporting WiFi & 4G/5G wireless capabilities and GPS navigation, building around a rich set of IOs, designed with fanless passive heat dissipation. The full system makes it an ideal intelligent industrial instrument and autonomous machine.

Features

  • Industrial powerful edge AI platform: Powered by Jetson Xavier NX 8GB brings up to 21 TOPS AI performance. Fanless compact system enclosure by aluminum alloy with IP55 grade, supplied through 12-36V wide voltage.
  • Hybrid network access: 5x PoE RJ45 Gigabit network ports including 4x PSE & 1xPD, support Wi-Fi (surface mounted), 5G(M.2 E Key), 4G(mini PCIe) module configuration and GPS navigation(modules not included)
  • Rich I/Os: 4x USB 3.0, 1x RS232/485, 1x M.2 KEY M, 1xM.2 E Key, mini PCIe, 1x CAN, 4x GPIO,1x I2C,1x TF Slot
  • Perfect for local video analytics with expandable storage: onboard 128GB SSD with NVMe socket storage expandability, along with edge AI-enabled video analytics suitable for NVR(Network Video Recorder)
  • Simplify development: pre-installed JetPack 4.6: support the entire Jetson software stack and various developer tools for building fast and robust AI applications from Seeed Edge AI ecosystem partners

Description

Mini AI Computer T506S is an edge AI platform, mounted by 5x PoE Gigabit RJ45 ports, equipped with enhanced ability of video processing by Jetson Xavier NX 8GB, carrying 128GB SSD along with NVMe storage expandability, which represents an ideal solution for NVR(Network Video Recorder), suitable for transportation hub operation, or other monitoring scenarios.

Mini AI Computer T506S supports WiFi(surface mounted), 4G(mini PCIe), 5G(M.2 E Key) wireless communications, building around a rich set of IOs, including an available CAN bus, as well as 4x GPIO, 1x RS232/485, 1x I2C, 1x M.2 KEY M,1x TF Slot, 4x USB 3.0, satisfied for multiple industrial protocols and extensive connectors, combing with low power efficiency as 30W, all of which make it a full-featured instrument for stationary or mobile, wired or wireless communication between devices at the edge of your business.

This fanless industrial PC is engineered with super strong and light aluminum alloy, presented IP55 industrial quality, which comes with a wide voltage power supply as it supports 12-36V power in. Combing with pre-installed Jetpack 4.6, it is ready to gather and conquer the traffic management, and autonomous machines demand.

Compare Mini AI Computer T506S and Jetson Xavier NX Dev Kit

 

 

 

Mini AI Computer T506S

 

NVIDIA Jetson Xavier NX Developer Kit

 

Module

 

NVIDIA JETSON XAVIER NX

 

AI Performance

 

21 TOPs(INT8)

 

CPU

 

6-core 64-bit CPU, NVIDIA Carmel ARMv8.2

 

GPU

 

384-core NVIDIA Volta GPU

 

Memory

 

8 GB 128-bit LPDDR4x 59.7GB/s

 

Storage

 

1x 128GB SSD pre-installed via the M.2 Key M NVMe 2280 interface

1xTF Slot

MicroSD (Card not included)

 

Display

 

1*HDMI Type A

 

1*HDMI Type A; 1*DP

 

Video decoder

 

2x 4K @ 60 | 4x 4K @ 30 | 12x 1080p @ 60 | 32x 1080p @ 30 (H.265)

2x 4K @ 30 | 6x 1080p @ 60 | 16x 1080p @ 30 (H.264)

 

2x 8K30 | 6x 4K60 | 12x 4K30 | 22x 1080p60 | 44x 1080p30 (H.265)

2x 4K60 | 6x 4K30 | 10x 1080p60 | 22x 1080p30 (H.264)

 

Gigabit Ethernet

 

5×RJ45 Gigabit Network port

(4xPoE(PSE) GbE Ports, 1xPoE(PD) GbE Port)

 

1*RJ45 Gigabit Ethernet Connector (10/100/1000)

 

OS

 

Pre-installed JetPack 4.6

 

Without OS installed

 

Wifi/BLE

 

Surface Mounted - support WiFi (modules not included)

 

Pre-installed M.2 E Wifi & BLE module

 

Network

 

mini PCIe - support 4G (modules not included)

M.2 E Key - support 5G (modules not included)

 

-

 

GPS

 

Support GPS (modules not included)

 

-

 

USB

 

4 * USB 3.0 Type A Connector;

1 * Micro-USB port for Device mode;

 

Industrial Interfaces

 

1x CAN 2.0b

With CAN chip

 

1x CAN

 

1x I2C

 

I2C

 

4xGPIO

 

-

 

1x RS232

 

-

 

1x RS485

 

-

 

Camera

 

-

 

2xCSI

 

SPI BUS

 

-

 

1X SPI Bus(+3.3V Level)

 

RTC

 

1*RTC Connector with Rechargeable Battery

 

-

 

FAN

 

1* FAN connector

 

Multifunctional port

 

-

 

1* 40-Pin header

 

LED

 

2x LED STATE

 

-

 

Key

 

 

Reset KEY

Recovery KEY

 

 

 

Power

 

12-36V DC

 

DC Jack 19V 4.74A (MAX 90W)

 

Mechanical

 

155mm × 165mm × 52.5mm

1.5Kg

-20°C to 65°C

10%-90% non-condensing

 

 

130mm x120mm x 50mm

 

Application

  • Smart cities: Traffic Management, Parking Monitoring, Transportation Hub Operation, NVR platforms
  • Industrial: Automation, Workplace Safety, Preventive Maintenance
  • Retail: Intelligent Store analytics, Digital signage
  • Health Care: Mask Detection

 

Seeed is a reseller of NVIDIA embedded systems and a preferred partner of the NVIDIA Jetson ecosystem for edge AI. Explore more carrier boards, full system devices, customization services, use cases, and developer tools at Seeed Jetson Ecosystem!

 

Hardware overview

 

 

Part List

 

Mini AI Computer T506S

 

x1

 

DIO Extension Plugs

 

x1

 

Mounting Bracket

 

x1

 

19V Power Adapter(without power cord)

 

x1

 

Power Adapter Cable

 

x1

 

 

FAQ

1. Can I use Wi-Fi and 4G/5G at the same time?

Currently, Mini AI Computer T506S supports Wi-Fi + 4G or Wi-Fi + 5G working at the same time. But wireless communication 4G / 5G can't be working at the same time.

2. What kinds of 4G/5G/WiFi modules can I use?

 

 

 

Module tested

 

4G

 

Neoway n720

 

5G

 

Quectel RM500Q-CN

 

WiFi

 

Cdtech CDW-63822BU-00

 

GPS

 

HSTAR HX-26-GN-3X

Certification

HSCODE8471419000
USHSCODE8517180050
UPC
EUHSCODE8471707000
COOCHINA

Mini AI Computer T506S powerd by Jetson Xavier NX, 5x PoE Gigabit RJ45, 128GB SSD, 4XUSB3, RS232/485

SKU 114110167

Mini AI Computer T506S is an edge AI platform powered by Jetson Xavier NX mounted with 5x PoE Gigabit RJ45 ports. It comes with 128GB SSD and storage expandability, supporting WiFi & 4G/5G wireless capabilities and GPS navigation, building around a rich set of IOs, designed with fanless passive heat dissipation. The full system makes it an ideal intelligent industrial instrument and autonomous machine.

T906
USD$1599.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy