
Check out our new arrivals!
reComputer Jetson-10-1-H0 built with Jetson Nano Production Module, reComputer Jetson-20 built with Jetson Xavier NX Production Module also includes on-device carrier board and heatsink.
This is an 8-megapixel camera with a FOV (field-of-view) of 130 degrees, which is suitable to use with the NVIDIA Jetson Nano and NVIDIA Jetson Xavier NX Development Kits.
By using this camera, combined with a Jetson Nano/ Xavier NX Development Kits, you can simply realize machine vision projects. Also, you can experience better quality video capture from this camera and build more demanding projects!
We would like to give you more freedom in choosing the camera that will be most suitable for your project. So, explore the table below to know about more cameras and make a better decision.
| 114992260 | 114992261 | 114992262 | 114992263 | 114992264 | 114992265 | 114992270 | |
|---|---|---|---|---|---|---|---|
| Diagonal Field of View (FOV) | 77° | 77° | 130° | 160° | 160° | 200° | 83° |
| IR LED Modules | None | 2 | None | None | 2 | None | None |
| Aperture | 2.0 | 2.0 | 1.8 | 2.35 | 2.35 | 2.0 | / |
| Focal Length | 2.96mm | 2.96mm | 1.88mm | 3.15mm | 3.15mm | 0.87mm | 2.6mm |
| Lens Construction | 4P | 4P | 4E+IR | 6G+IR | 6G+IR | 1G4P+IR | / |
| Distortion | <1% | <1% | <7.6% | <14.3% | <14.3% | <18.6% | <1% |
| EFL | 2.93mm | 2.93mm | 1.85mm | 3.15mm | 3.15mm | 0.9mm | / |
| BFL (Optical) | 1.16mm | 1.16mm | 1.95mm | 3.15mm | 3.15mm | 1.41mm | / |
| Specification | Description |
|---|---|
| Megapixels | 8 Megapixels |
| Photosensitive chip | Sony IMX219 |
| Assembly Technique | SMT (ROSH) |
| Resolution | 3280 × 2464 |
| Pixel Size | 1.12µm x1.12µm |
| CMOS size | 1/4 inch |
| Aperture (F) | 1.8 |
| Focus | fixed |
| Focal Length | 1.88mm |
| Lens Construction | 4E+IR |
| Diagonal field of view (FOV) | 130 degrees |
| Distortion | <7.6% |
| EFL | 1.85mm |
| BFL (Optical) | 1.95mm |
| Maximum Image Transfer Rate | 30 fps for QSXGA |
| Output formats | 8/10bit RGB RAW output |
| S/N Ratio | 39db |
| Dynamic Range | 69db |
| Sensitivity | 600mV/Lux-sec |
| Relative Illumination (Sensor) | 70% |
| IR Filter | 650±10nm |
| Object Distance | 30CM-∞ |
| Interface | 15p-1.0 mipi |
| Power supply | 3.3V (pin15) |
| Operating Temperature | -20°C to 70°C |
| Temperature (Stable Image) | 0°C to 50°C |
| Lens size | 6.5mm × 6.5mm |
| Module Size | 25mm × 24mm ×14±0.5mm |
This is an 8-megapixel camera with a FOV (field-of-view) of 130 degrees, which is suitable to use with the NVIDIA Jetson Nano and NVIDIA Jetson Xavier NX Development Kits.
Check out our new arrivals!
reComputer Jetson-10-1-H0 built with Jetson
Nano Production Module, reComputer Jetson-20
built with Jetson Xavier NX Production Module also includes on-device carrier board and
heatsink.