
Check out our new arrivals!
reComputer Jetson-10-1-H0 built with Jetson Nano Production Module, reComputer Jetson-20 built with Jetson Xavier NX Production Module also includes on-device carrier board and heatsink.
This is a 3D stereo camera module that features dual IMX219 cameras onboard with 8 megapixels on each camera, which is suitable to use with the NVIDIA Jetson Nano and NVIDIA Jetson Xavier NX Development Kits.
By using this camera, combined with a Jetson Nano/ Xavier NX Development Kits, you can simply realize AI vision applications like depth vision and stereo vision. Also, you can experience better quality video capture from this camera and build more demanding projects!
We would like to give you more freedom in choosing the camera that will be most suitable for your project. So, explore the table below to know about more cameras and make a better decision.
| 114992260 | 114992261 | 114992262 | 114992263 | 114992264 | 114992265 | 114992270 | |
|---|---|---|---|---|---|---|---|
| Diagonal Field of View (FOV) | 77° | 77° | 130° | 160° | 160° | 200° | 83° |
| IR LED Modules | None | 2 | None | None | 2 | None | None |
| Aperture | 2.0 | 2.0 | 1.8 | 2.35 | 2.35 | 2.0 | / |
| Focal Length | 2.96mm | 2.96mm | 1.88mm | 3.15mm | 3.15mm | 0.87mm | 2.6mm |
| Lens Construction | 4P | 4P | 4E+IR | 6G+IR | 6G+IR | 1G4P+IR | / |
| Distortion | <1% | <1% | <7.6% | <14.3% | <14.3% | <18.6% | <1% |
| EFL | 2.93mm | 2.93mm | 1.85mm | 3.15mm | 3.15mm | 0.9mm | / |
| BFL (Optical) | 1.16mm | 1.16mm | 1.95mm | 3.15mm | 3.15mm | 1.41mm | / |
| Specification | Description |
|---|---|
| Megapixels | 8 Megapixels |
| Photosensitive chip | Sony IMX219 |
| Resolution | 3280 × 2464 (per camera) |
| Lens Specifications | |
| CMOS size | 1/4inch |
| Focal Length | 2.6mm |
| Angle of View | 83/73/50 degree (diagonal/horizontal/vertical) |
| Distortion | <1% |
| Baseline Length | 60mm |
| ICM20948 | |
| Accelerometer | |
| Resolution | 16-bit |
| Measuring Range (configurable) | ±2, ±4, ±8, ±16g |
| Operating Current | 68.9uA |
| Gyroscope | |
| Resolution | 16-bit |
| Measuring Range (configurable) | ±250, ±500, ±1000, ±2000°/sec |
| Operating Current | 1.23mA |
| Magnetometer | |
| Resolution | 16-bit |
| Measuring Range | ±4900μT |
| Operating Current | 90uA |
| Dimensions | 24mm × 85mm |
1 x IMX219-83 8MP 3D Stereo Camera Module – Compatible with Jetson Nano/ Xavier NX
2 x FFC Cable
1 x PH2.0 4-pin wire
This is a 3D stereo camera module that features dual IMX219 cameras onboard with 8 megapixels on each camera, which is suitable to use with the NVIDIA Jetson Nano and NVIDIA Jetson Xavier NX Development Kits.
Check out our new arrivals!
reComputer Jetson-10-1-H0 built with Jetson
Nano Production Module, reComputer Jetson-20
built with Jetson Xavier NX Production Module also includes on-device carrier board and
heatsink.