
Note
We have released the Raspberry Pi High Quality Camera and this lens is supported by this camera.
This is a 8-50mm 3MP Lens which is suitable to use with the Raspberry Pi High Quality Camera. It has an adjustable aperture ring from F1.4. The lens can be easily screwed into the Raspberry Pi High Quality Camera. Also, it comes with front and back covers for protection when it's not in use.
| Image Format | 1/2.3" |
|---|---|
| Focal length | 8-50mm |
| Resolution | 3 Megapixel |
| Aperture | F1.4 |
| Mount | C |
| Back Focus Length | 17.53mm |
| Iris | W/Lock |
| Zoom | W/Lock |
| Field of View | Wide: 41.8°x30.8° / Tele: 6.42°x4.80° |
| Min Object Distance | 50cm |
| Filter Size | M37.5 x 0.5p |
| Dimensions (Diameter,length) | 40mm, 68.3mm |
| 113990818 | 101990643 | 114992274 | 114992275 | 114992276 | 114992278 | |
|---|---|---|---|---|---|---|
| Image Format | 1/2" | 1" | 1/2" | 1/2" | 1" | 1/2.3" |
| Focal Length | 6mm | 16mm | 25mm | 35mm | 50mm | 8-50mm |
| Resolution | 3 Megapixel | 10 Megapixel | 10 Megapixel | 10 Megapixel | 8 Megapixel | 3 Megapixel |
| Aperture | F1.2 | F1.4 to F16 | F1.4 to F16 | F1.7 to F16 | F1.4 to F16 | F1.4 to F16 |
| Mount Type | CS | C | C | C | C | C |
| Angle of View | 63° | 1" 44.6°× 33.6° 2/3" 30.0°× 23.2° 1/1.8” 24.7°× 18.6° 1/2" 21.8°× 16.4° | 19.6° | 14.3*10.7° | 14.5*10.9° | Wide: 41.8°x30.8° / Tele: 6.42°x4.80° |
| Minimum Object Distance | 0.2m | 0.2m | 0.3m | 0.35m | 0.5m | 0.5m |
1 x 8-50mm 3MP Lens for Raspberry Pi High Quality Camera with C Mount
This is a 8-50mm 3MP Lens which is suitable to use with the Raspberry Pi High Quality Camera. It has an adjustable aperture ring from F1.4. The lens can be easily screwed into the Raspberry Pi High Quality Camera. Also, it comes with front and back covers for protection when it's not in use.