
Note
We have released the Raspberry Pi High Quality Camera and this lens is supported by this camera.
This is a 50mm 8MP Telephoto Lens which is suitable to use with the Raspberry Pi High Quality Camera. It has a narrow angle of view suitable for viewing subjects located far away. It has an adjustable aperture ring from F1.4. The lens can be easily screwed into the Raspberry Pi High Quality Camera. Also, it comes with front and back covers for protection when it's not in use.
| Image Format | 1" |
|---|---|
| Focal Length | 50mm |
| Back Focal Length | 17.53mm |
| Optical Length | 69.53mm |
| Resolution | 8 Megapixel |
| Aperture | F1.4 - F16 |
| Mount | C |
| Field of View | 1" - 14.5°x10.8° 2/3" - 10°x7.5° 1/1.8" - 8.2°x6.2° 1/2" - 7.3°x5.5° |
| Min Object Distance | 0.3m |
| Focus | manual |
| Iris | Manual |
| DIstortion | -0.25% |
| Dimensions (Diameter,Height) | 39, 52mm |
| 113990818 | 101990643 | 114992274 | 114992275 | 114992276 | 114992278 | |
|---|---|---|---|---|---|---|
| Image Format | 1/2" | 1" | 1/2" | 1/2" | 1" | 1/2.3" |
| Focal Length | 6mm | 16mm | 25mm | 35mm | 50mm | 8-50mm |
| Resolution | 3 Megapixel | 10 Megapixel | 10 Megapixel | 10 Megapixel | 8 Megapixel | 3 Megapixel |
| Aperture | F1.2 | F1.4 to F16 | F1.4 to F16 | F1.7 to F16 | F1.4 to F16 | F1.4 to F16 |
| Mount Type | CS | C | C | C | C | C |
| Angle of View | 63° | 1" 44.6°× 33.6° 2/3" 30.0°× 23.2° 1/1.8” 24.7°× 18.6° 1/2" 21.8°× 16.4° | 19.6° | 14.3*10.7° | 14.5*10.9° | Wide: 41.8°x30.8° / Tele: 6.42°x4.80° |
| Minimum Object Distance | 0.2m | 0.2m | 0.3m | 0.35m | 0.5m | 0.5m |
1 x 50mm 8MP Telephoto Lens for Raspberry Pi High Quality Camera with C Mount
This is a 50mm 8MP Telephoto Lens which is suitable to use with the Raspberry Pi High Quality Camera. It has a high level of zoom and can be used to target specific subjects located far away. It has a fixed focus of F1.4. The lens can be easily screwed into the Raspberry Pi High Quality Camera. Also, it comes with front and back covers for protection when it's not in use.