Mini Soldering Iron, is a small, lightweight, quick heating up soldering pencil for great soldering application. Temperature can be controlled accurate, stable and easy adjusted from 100 to 400 Celsius with STM32. Benefit from dual temperature and accelerated sensors, the solder can be in sleep mode and overheating warning automatically. Soldering iron tips can be replaceable for 4 types and can be programmed software.
Features
Portable and lightweight. More convenience for soldering.
Easy temperature control
Sleep mode, which good for safety use and extend lift of soldering tips.
Alert mode, screen appears “warning” when temperature is higher than 400℃.
Solder iron tips can be changeable.
Software can be rewrote and programmed.
The power adapter accepts 100V-240V voltage input.
Specifications | |
Screen | OLED |
USB Port | Micro USB |
Power Port | DC5525 |
Operating Part Dimensions | Length: 96mm, Diameter: 16.5mm |
Heating Part Dimensions | Length: 33mm, Diameter: 5.5mm |
Weight | 33g (power adaptor not included) |
Operation Specifications | |
Power | 65W |
Adjustable Temperature Range | 100℃ - 400℃ |
Temperature Stability | ±2% |
Part List
Mini Soldering Iron Operating Part x 1
Solder iron tip type-BC2 x 1
DC5525 power adaptor (Europe Standard) x 1
Earth clamps x 1
For technical support and suggestions, please visit our forum.
Dimensions | 154mm x 87mm x 60mm |
Weight | G.W 374g |
Battery | Exclude |
Mini Soldering Iron Operating Part | 1 |
Solder iron tip type-BC2 | 1 |
DC5525 power adaptor (Europe Standard) | 1 |
Earth clamps | 1 |