seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Mini Soldering Iron - US Standard (Shape-BC2)

      Mini Soldering Iron - US Standard (Shape-BC2)

      SKU 110990479
      $74.90
      7 Available
      $74.90/1pcs+
      $71.16/10pcs+

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      Mini Soldering Iron, is a small, lightweight, quick heating up soldering pencil for great soldering application. Temperature can be controlled accurate, stable and easy adjusted from 100 to 400 Celsius with STM32. Benefit from dual temperature and accelerated sensors, the solder can be in sleep mode and over-heating warning automatically. Soldering iron tips can be replaceable for 4 types and can be programed software. 

      Features:
      • Portable and lightweight. More convenience for soldering.


      • Easy temperature control


      • Sleep mode, which good for safety use and extend lift of soldering tips.


      • Alert mode, screen appears “warning” when temperature is higher than 400℃.


      • Solder iron tips can be changeable.


      • Software can be rewrote and programmed.


      • The power adapter accepts 100V-240V voltage input.


       

      Specifications

      Screen

      OLED

      USB Port

      Micro USB

      Power Port

      DC5525

      Operating Part Dimensions

      Length: 96mm, Diameter: 16.5mm

      Heating Part Dimensions

      Length: 33mm, Diameter: 5.5mm

      Weight

      33g (power adaptor not included)

      Operation Specifications

      Power

      65W

      Adjustable Temperature Range

      100℃ - 400℃

      Temperature Stability

      ±2%


      For technical support and suggestions, please visit our forum.



       

       

      Technical Details

      WeightG.W 352g    
      BatteryExclude

      Part List

      Mini Soldering Iron Operating Part1
      Solder iron tip type-BC21
      DC5525 power adaptor (US Standard) 1
      Earth clamps 1

      Reviews

      Questions and Answers

      SUBMIT
      0
      How is this different from the TS100?
      on Nov 28,2017
      Replyupvote ()
      Hi there~ The main body is similar, but the accessory is more complete.Regards
      on Nov 30,2017 13:40 PM
      Replyupvote ()
      Reply
      0
      were can i find the firmware for this iron ?
      on Apr 19,2018
      Replyupvote ()
      Hi there~ We've updated the firmware, you can find it in the Documents, and please refer to the user manual before you burn the firmware. Regards
      on Apr 23,2018 10:53 AM
      Replyupvote ()
      Reply

        View History

        Mini Soldering Iron - US Standard (Shape-BC2)

        SKU 110990479
        $74.90
        7 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        $74.90/1pcs+
        $71.16/10pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer