
Item | Min | Typical | Max | Unit |
Logic Control Voltage | 4.5 | 5 | 5.5 | V |
Motor Supply Voltage | 6 | / | 15 | V |
Output Voltage | 0 | / | Vinput -1 | V |
Output Current( For Each Channel) | / | / | 2000 * | mA |
Output Duty range | 0%~100% | / | ||
Dimension | 68.5x54.5x29.5 | mm | ||
Net Weight | 37 | g | ||
| HSCODE |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 37.29g |
| Battery | Exclude |